(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Output type switching regulator ICs, fixed, variable, programmable, etc.
Part Number |
---|
LT3990EMSEPBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | No. Of Outputs | Switching Frequency | Input Voltage | Output Voltage | Output Current | Output Voltage/Current 1 | Output Voltage/Current 2 | Output Voltage/Current 3 | Output Type | Synchronous Rectifier | Topology | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 541.71 | SWITCHED-MODE REGULATOR | 1 Piece(s) | 7 Day(s) | Surface Mount | 1.0 | 210kHz~2.3MHz | 4.2V ~ 62V | 1.21V ~ 25V | 350 mA | - | - | - | Variable | なし | - | -40~125 | 16ピンMSOP-EP |
Loading...
How can we improve?
How can we improve?