1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Switching Regulator (Part Number)

[Analog Devices] Switching Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 109.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Switching regulator ICs with various output types such as fixed, variable, etc.

Part Number
ADM660ARZ
ADP1612ARMZ-R7
ADP2120ACPZ-R7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Frequency Input Voltage Output Voltage Output Current Synchronous Rectifier Operating Temperature
(℃)
Supplier Device Package

฿ 550.77

SWITCHED-MODE REGULATOR 1 Piece(s) 6 Day(s) 25kHz, 120kHz1.5V to 7V-1.5V to -7V, 3V to 14V100 mANone-40 to 858 pin SOIC

฿ 205.26

SWITCHED-MODE REGULATOR 1 Piece(s) 6 Day(s) 650kHz, 1.3MHz1.8V to 5.5V1.8V to 20V1.4 ANone-40 to 1258 pin MSOP

฿ 109.94

SWITCHED-MODE REGULATOR 1 Piece(s) 6 Day(s) 1.2MHz2.3V ~ 5.5V0.6V ~ 5.5V1.25Aあり-40~12510ピンLFCSP-WD(3x3)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount No. Of Outputs 1.0 Output Type Variable