1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Switching Controller (Part Number)

[Linear Technology] Switching Controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 354.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. DC-DC switching controller ICs, 1 to 3 outputs, etc.

Part Number
LT1245CS8PBF
LT1680CSWPBF
LT3740EDHCPBF
LT3752IFE-1PBF
LT3757IMSEPBF
LT3759EMSEPBF
LT3782EUFDPBF
LT3800IFEPBF
LT3840EFEPBF
LTC1435CG
LTC1435IGPBF
LTC1629CG-PGPBF
LTC1775IGNPBF
LTC1872ES6TRMPBF
LTC3716EGPBF
LTC3723EGN-2PBF
LTC3729EUHPBF
LTC3785EUFPBF
LTC3785EUFTRPBF
LTC3787EUFDPBF
LTC3803HS6TRMPBF
LTC3805IMSEPBF
LTC3834IDHC-1PBF
LTC3838EUHF-1PBF
LTC3857IUHPBF
LTC3862EFEPBF
LTC3862IFEPBF
LTC3863HMSEPBF
LTC3864EMSEPBF
LTC3864IMSEPBF
LTC3865EFEPBF
LTC3870IUFDPBF
LTC3880EUJ-1PBF
LTC3883EUHPBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries No. Of Outputs Switching Frequency (Maximum Or Range) Input Voltage (Maximum Or Range) デューティサイクル 降圧 昇圧 フライバック インバーティング 絶縁 動作温度 梱包形態/ケース

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 7 Day(s) -1500KHz8.2V ~ 25V48%ありなしなしなしあり0~1008ピンSOIC(0.154インチ、3.90mm幅)

฿ 743.62

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1200kHz4V ~ 60V90%なしありなしなしなし0~7016ピンSOIC(0.295インチ、7.50mm幅)

฿ 408.68

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1330kHz2.2V ~ 22V90%ありなしなしなしなし-40~8516ピンWFDFN露出パッド

฿ 708.58

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1530kHz10.5V ~ 16V0.762なしなしなしなしあり-40~12538ピンTFSOP(0.173インチ、4.40mm幅) 31 リード、露出ボトムパッド

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 7 Day(s) -11MHz2.9V ~ 40V-なしありありありなし-40~12510ピンTFSOP、10ピンMSOP(0.118インチ、3.00mm幅)露出パッド

฿ 442.54

SWITCHED-MODE CONTROLER 1 Piece(s) 7 Day(s) -11MHz1.6V ~ 42V-なしありなしありなし-40~12512ピンTSSOP(0.118インチ、3.00mm幅)露出ボトムパッド

฿ 787.45

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1533kHz6V ~ 40V94%なしありなしなしなし-40~12528ピンWFQFN露出ボトムパッド

฿ 741.27

SWITCHED-MODE CONTROLER 1 Piece(s) 7 Day(s) -1220kHz4V ~ 60V-ありなしなしありなし-40~12516ピンTSSOP (0.173インチ、 4.40mm幅)露出ボトムパッド

฿ 716.19

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -11MHz2.5V ~ 60V100%ありなしなしなしなし-40~12528ピンSOIC(0.173インチ、4.40mm幅)露出ボトムパッド

฿ 1,406.44

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1138kHz3.5V ~ 30V99%ありなしなしなしなし0~7016ピンSSOP(0.209インチ、5.30mm幅)

฿ 941.23

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1138kHz3.5V ~ 30V99%ありなしなしなしなし-40~8516ピンSSOP(0.209インチ、5.30mm幅)

฿ 1,011.43

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase1360kHz4V ~ 36V99.5%ありなしなしなしなし0~8528ピンSSOP(0.209インチ、5.30mm幅)

฿ 1,002.13

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1165kHz4.3V ~ 36V99%ありなしなしなしなし-40~8516ピンSSOP(0.154インチ、3.90mm幅)

฿ 354.26

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1650kHz2.5V ~ 9.8V-なしありなしなしなし-40~85SOT-23-6薄型、TSOT-23-6

฿ 780.19

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1360kHz4V ~ 36V99.5%ありなしなしなしなし-40~8536ピンSSOP(0.209インチ、5.30mm幅)

฿ 812.96

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -11MHz最大10V50%なしなしありなしあり-40~8516ピンSSOP(0.154インチ、3.90mm幅)

฿ 1,012.39

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase1590kHz4V ~ 36V99.5%ありなしなしなしなし-40~8532ピンWFQFN露出ボトムパッド

฿ 674.75

SWITCHED-MODE CONTROLER 1 Piece(s) 7 Day(s) -21MHz2.7V ~ 10V99%ありありなしなしなし-40~8524ピンWFQFN露出ボトムパッド

฿ 741.27

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -21MHz2.7V ~ 10V99%ありありなしなしなし-40~8524ピンWFQFN露出ボトムパッド

฿ 684.19

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase1850kHz4.5V ~ 38V100%なしありなしなしなし-40~12528ピンWFQFN露出ボトムパッド

฿ 408.68

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1240kHz5.7V ~ 8V90%なしなしありなしあり-40~150SOT-23-6薄型、TSOT-23-6

฿ 358.86

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1700kHz3.95V ~ 75V95%なしありありなしあり-40~12510ピンTFSOP、10ピンMSOP(0.118インチ、3.00mm幅)露出パッド

฿ 736.19

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1580kHz4V ~ 36V99.4%ありなしなしなしなし-40~8516ピンWFDFN露出パッド

฿ 632.00

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase22MHz4.5V ~ 38V-ありなしなしなしなし-40~12538ピンWFQFN露出ボトムパッド

฿ 766.34

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase2850kHz4V ~ 38V99.4%ありなしなしなしなし-40~12532ピンWFQFN露出ボトムパッド

฿ 674.75

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1500KHz4V ~ 36V96%なしありなしなしなし-40~8524ピンTSSOP(0.173インチ、4.40mm) 露出パッド

฿ 741.27

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1500KHz4V ~ 36V96%なしありなしなしなし-40~12524ピンTSSOP(0.173インチ、4.40mm) 露出パッド

฿ 561.91

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1810kHz3.5V ~ 60V-なしなしなしありなし-40~15012ピンTSSOP(0.118インチ、3.00mm幅)露出ボトムパッド

฿ 475.20

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1810kHz3.5V ~ 60V100%ありなしなしなしなし-40~12512ピンTSSOP(0.118インチ、3.00mm幅)露出ボトムパッド

฿ 512.39

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -1810kHz3.5V ~ 60V100%ありなしなしなしなし-40~12512ピンTSSOP(0.118インチ、3.00mm幅)露出ボトムパッド

฿ 586.29

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase2880kHz4.5V ~ 38V95%ありなしなしなしなし-40~12538ピンTFSOP(0.173インチ、4.40mm幅)露出ボトムパッド

฿ 541.71

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase21MHz4.5V ~ 60V-ありなしなしなしなし-40~12528ピンWFQFN露出ボトムパッド

฿ 950.88

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) PolyPhase21MHz4.5V ~ 24V-ありなしなしなしなし-40~10540ピンWFQFN露出ボトムパッド

฿ 859.21

SWITCHED-MODE CONTROLER 1 Piece(s) 5 Day(s) -11MHz4.5V ~ 24V-ありなしなしなしなし-40~10532ピンWFQFN露出ボトムパッド

Loading...

  1. 1

Basic Information

ダブラ なし 分割器 なし Cuk なし