(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. DC-DC switching controller ICs, 1 to 3 outputs, etc.
Part Number |
---|
LTC3729EUHPBF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | No. Of Outputs | Switching Frequency (Maximum Or Range) | Input Voltage (Maximum Or Range) | デューティサイクル | 降圧 | 昇圧 | フライバック | インバーティング | 絶縁 | 動作温度 | 梱包形態/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,012.39 | SWITCHED-MODE CONTROLER | 1 Piece(s) | 5 Day(s) | PolyPhase | 1 | 590kHz | 4V ~ 36V | 99.5% | あり | なし | なし | なし | なし | -40~85 | 32ピンWFQFN露出ボトムパッド |
Loading...
ダブラ | なし | 分割器 | なし | Cuk | なし |
---|
How can we improve?
How can we improve?