1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Digital Potentiometer (Part Number)

VARIABLE RESISTANCE

[Analog Devices] Digital Potentiometer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 214.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various digital potentiometers such as OPT, volatile, non-volatile memory.

Part Number
AD8400ARZ10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 214.97

VARIABLE RESISTANCE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Installation Type Surface Mount Resistance(Ω) 10kΩ Tap 256
No. Of Circuits 1 Memory Type Volatile Data Transmission Interface 3-wire SPI (chip select)
Supply Voltage (Range) 2.7V to 5.5V Operating Temperature -40 to 125 Supplier Device Package 8 pin SOIC

Please check the type/dimensions/specifications of the part AD8400ARZ10 in the [Analog Devices] Digital Potentiometer series.