1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] A/D Converter (Part Number)

[Maxim Integrated] A/D Converter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 275.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. A/D converter ICs, input type differential, pseudo-differential, single end, etc.

 
Part Number
ICL7109CPL+2
MAX1003CAX+
MAX1037EKA+T
MAX1038AEEE+
MAX1061AEEI+
MAX1065BCUI+
MAX1077ETC+
MAX1080AEUP+
MAX1086ETA+T
MAX11100EUB+
MAX1111CPE+
MAX1113EEE+
MAX1117EKA+T
MAX11143ATI+
MAX11163EUB+
MAX11167ETC+
MAX11201BEUB+
MAX11207EEE+
MAX11212BEUB+
MAX1133BCAP+
MAX1138EEE+
MAX1147BCUP+
MAX11601EKA+T
MAX1168BCEG+
MAX11612EUA+
MAX11620EEE+
MAX11643EEG+
MAX11645EWC+T
MAX121EWE+
MAX122BEWG+
MAX1241AESA+
MAX1242ACPA+
MAX1242ACSA+
MAX1243BESA+
MAX1245BCAP+
MAX1245BEAP+
MAX1248BEEE+
MAX1272CUA+
MAX1291ACEI+
MAX1310ECM+
MAX1363MEUB+
MAX1416EPE+
MAX1446EHJ+
MAX145AEUA+
MAX146BCPP+
MAX147ACPP+
MAX147BEPP+
MAX147CEAP+
MAX155AEWI+
MAX155BCWI+
MAX157AEPA+
MAX173CWG+
MAX176AEWE+
MAX194BEWE+
MX7572JN05+
MX7574KN+
MX7578KN+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Data Transmission Interface Conversion Speed / Sampling Rate Installation Type No. Of Channels Input Type Resolution Supply Voltage (Range) Analog Supply Voltage Digital Supply Voltage A/Dコンバータ数 アーキテクチャ 電源 特長 動作温度 サプライヤデバイスパッケージ 電圧基準 最大電力損失 最高動作温度 最低動作温度 パッケージ/ケース

฿ 1,892.62

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル30Through Hole--12.0-----デュアル ±-0~7040ピン-PDIP-----

฿ 674.75

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル90M-2.0差動、シングルエンド6.0-5V5V2パイプライン-PGA、同時サンプリング0~7036ピンSSOP-----

฿ 475.20

A/D CONVERTER 1 Piece(s) 5 Day(s) -I2C188k-2、 4擬似差動、シングルエンド8.0-2.7V~3.6V2.7V~3.6V1SAR---40~85SOT-23-8-----

฿ 408.68

A/D CONVERTER 1 Piece(s) 5 Day(s) -I2C188k-6、 12擬似差動、シングルエンド8.0-5V5V1SAR---40~8516ピンQSOP-----

฿ 891.05

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル250k-4、 8擬似差動、シングルエンド10.0-3V3V1SAR---40~8528ピンQSOP-----

฿ 671.82

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル165kSurface Mount--14.0-----アナログおよびデジタル-0~7028ピンTSSOP-----

฿ 475.20

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI1.5mSurface Mount--10.0-----単電源--40~8512ピンTQFN (4x4)-----

฿ 941.72

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI400kSurface Mount--10.0-----単電源--40~8520ピンTSSOP-----

฿ 750.10

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI150 kSurface Mount--10.0-----単電源--40~858ピンTDFN-EP(3x3)-----

฿ 820.48

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI200k-1.0シングルエンド16.0-5V5V1SAR---40~8510-uMAX-----

฿ 541.71

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX1111QSPI,Serial(SPI,Microwire)50kS/sThrough Hole2、 4Single-Ended/Differential8.02.7V~5.5V---SAR----2.048 V842 mW700PDIP-16

฿ 538.09

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI50 k-2、 4擬似差動、シングルエンド8.0-5V5V1SAR---40~8516ピンQSOP-----

฿ 300.58

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX11173-Wire(SPI,Microwire),QSPI100kS/sSurface Mount2.0Single-Ended8.02.7V~3.6V---SAR----Internal 2.048 V714 mW85-40SOT-23-8

฿ 342.16

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI500 k-16.0擬似差動、シングルエンド8.0-2.35V~3.6V1.5V~3.6V1SAR---40~12528ピンTQFN (5x5)-----

฿ 874.30

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI、DSP250k-1.0擬似差動16.0-5V2.3V~5V1SAR---40~8510-uMAX-----

฿ 3,335.44

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX11167DSP,QSPI,Serial(Microwire,SPI)250kS/sSurface Mount1.0Single-Ended/Differential16.04.75V~5.25V---SAR----2.5 V1349 mW85-40TDFN-12

฿ 342.16

A/D CONVERTER 1 Piece(s) 5 Day(s) -シリアル13.75-1.0差動24.0-2.7V~3.6V1.7V~3.6V1シグマデルタ---40~8510-uMAX-----

฿ 293.34

A/D CONVERTER 1 Piece(s) 5 Day(s) -シリアル、SPI480Surface Mount--20.0-----アナログおよびデジタル、デュアル ±--40~8516ピンQSOP-----

฿ 283.43

A/D CONVERTER 1 Piece(s) 5 Day(s) -シリアル13.75-1.0差動18.0-2.7V~3.6V1.7V~3.6V1シグマデルタ---40~8510-uMAX-----

฿ 2,271.16

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI200kSurface Mount--16.0-----アナログおよびデジタル-0~7020ピンSSOP-----

฿ 980.73

A/D CONVERTER 1 Piece(s) 5 Day(s) -I2C94.4k-12.0差動、シングルエンド10.0-5V5V1SAR---40~8516ピンQSOP-----

฿ 1,140.37

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI150 k-4.0差動、シングルエンド14.0-2.7V~3.6V2.7V~3.6V1SAR--0~7020ピンTSSOP-----

฿ 416.39

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX116012-Wire,I2C188kS/sSurface Mount4.0Single-Ended/Pseudo-Differential8.02.7V~3.6V---SAR----2.048 V567 mW85-40SOT-23-8

฿ 1,406.44

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI200k-8.0シングルエンド16.0-5V2.7V~5.25V1SAR--0~7024ピンQSOP-----

฿ 275.64

A/D CONVERTER 1 Piece(s) 5 Day(s) -I2C94.4k-2、 4差動、シングルエンド12.0-5V5V1SAR---40~858ピンuMAX-----

฿ 342.16

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI300 k-8.0シングルエンド10.0-5V5V1SAR---40~8516ピンQSOP-----

฿ 342.16

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI300 k-16.0シングルエンド8.0-2.7V~3.6V2.7V~3.6V1SAR---40~8524ピンQSOP-----

฿ 342.16

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX116452-Wire,I2C94.4kS/sSurface Mount2.0Single-Ended/Differential12.02.7V~3.6V---SAR----2.048 V1288 mW85-40WLP-12

฿ 1,739.02

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI308k-1.0シングルエンド14.0-5V5V1SAR---40~8516ピンSOIC W-----

฿ 1,406.44

A/D CONVERTER 1 Piece(s) 5 Day(s) -シリアル333kSurface Mount--12.0-----デュアル ±--40~8524ピンSOIC W-----

฿ 977.69

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI73k-1.0シングルエンド12.0-2.7V~5.25V2.7V~5.25V1SAR---40~858ピンSOIC N-----

฿ 705.11

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI73kThrough Hole--10.0-----単電源-0~708ピンPDIP-----

฿ 608.23

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI73kSurface Mount--10.0-----単電源-0~708ピンSOIC N-----

฿ 541.71

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI73k-1.0シングルエンド10.0-2.7V~5.25V2.7V~5.25V1SAR---40~858ピンSOIC N-----

฿ 962.00

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI100 k-4、 8差動、シングルエンド12.0-2.375V~3.3V2.375V~3.3V1SAR--0~7020ピンSSOP-----

฿ 1,299.95

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI100 kSurface Mount--12.0-----単電源--40~8520ピンSSOP-----

฿ 767.82

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI133k-2、 4差動、シングルエンド10.0-2.7V~5.25V2.7V~5.25V1SAR---40~8516ピンQSOP-----

฿ 1,007.33

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI87k-1.0シングルエンド12.0-5V5V1SAR--0~708ピンuMAX-----

฿ 1,263.77

A/D CONVERTER 1 Piece(s) 2 Day(s) -パラレル250kSurface Mount--12.0-----単電源-0~7028ピンQSOP-----

฿ 836.58

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル1.8MSurface Mount--12.0-----アナログおよびデジタル--40~8548ピンLQFP/48ピンTQFP (7x7)-----

฿ 987.33

A/D CONVERTER 1 Piece(s) 5 Day(s) MAX1363MI2C,Serial133kS/sSurface Mount2、 4Single-Ended/Differential12.02.7V~3.6V---SAR----4.096 V444.4 mW85-40UMAX-10

฿ 728.62

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI500-2.0差動16.0-5V5V1シグマデルタ-PGA-45~8516ピンPDIP-----

฿ 834.15

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル60M-1.0差動、シングルエンド10.0-2.7V~3.6V2.7V~3.6V1パイプライン---40~8532ピンTQFP(5x5)-----

฿ 885.29

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI108kSurface Mount--12.0-----単電源--40~858ピンuMAX-----

฿ 1,206.89

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI133kThrough Hole--12.0-----単電源-0~7020ピンPDIP-----

฿ 1,546.35

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI133k-4、 8差動、シングルエンド12.0-2.7V~5.25V2.7V~5.25V1SAR--0~7020ピンPDIP-----

฿ 1,206.89

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI133k-4、 8差動、シングルエンド12.0-2.7V~5.25V2.7V~5.25V1SAR---40~8520ピンPDIP-----

฿ 408.68

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI133k-4、 8差動、シングルエンド12.0-2.7V~5.25V2.7V~5.25V1SAR---40~8520ピンSSOP-----

฿ 1,206.89

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル250k-8.0差動、シングルエンド8.0-5V5V1SAR-同時サンプリング-40~8528ピンSOIC W-----

฿ 1,206.89

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル250k-8.0差動、シングルエンド8.0-5V5V1SAR-同時サンプリング0~7028ピンSOIC W-----

฿ 833.19

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI108kThrough Hole--10.0-----単電源--40~858ピンPDIP-----

฿ 1,027.43

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル200kSurface Mount--10.0-----デュアル ±-0~7024ピンSOIC W-----

฿ 2,470.71

A/D CONVERTER 1 Piece(s) 5 Day(s) -MICROWIRE、QSPI、シリアル、SPI250kSurface Mount--12.0-----デュアル ±--40~8516ピンSOIC W-----

฿ 2,005.09

A/D CONVERTER 1 Piece(s) 5 Day(s) -SPI85k-1.0シングルエンド14.0-5V5V1SAR---40~8516ピンSOIC W-----

฿ 2,470.71

A/D CONVERTER 1 Piece(s) 5 Day(s) -DSP210k-1.0シングルエンド12.0-5V5V1SAR--0~7024ピンDIP-----

฿ 1,273.40

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル--1.0シングルエンド8.0-5V5V1SAR--0~7018ピンPDIP-----

฿ 2,470.71

A/D CONVERTER 1 Piece(s) 5 Day(s) -パラレル10 kThrough Hole--12.0-----デュアル ±-0~7024ピンPDIP-----

Loading...

  1. 1