(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. A/D converter ICs, input type differential, pseudo-differential, single end, etc.
Part Number |
---|
MAX1446EHJ+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | No. Of Channels | Input Type | Resolution | Supply Voltage (Range) | Analog Supply Voltage | Digital Supply Voltage | A/Dコンバータ数 | アーキテクチャ | 電源 | 特長 | 動作温度 | サプライヤデバイスパッケージ | 電圧基準 | 最大電力損失 | 最高動作温度 | 最低動作温度 | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 834.15 | A/D CONVERTER | 1 Piece(s) | 5 Day(s) | - | パラレル | 60M | - | 1.0 | 差動、シングルエンド | 10.0 | - | 2.7V~3.6V | 2.7V~3.6V | 1 | パイプライン | - | - | -40~85 | 32ピンTQFP(5x5) | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?