1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] A/D Converter (Part Number)

[Analog Devices] A/D Converter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 419.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. A/D Converter ICs with various input types such as single-ended inputs, pseudo-differential inputs fully-differential inputs, etc.

Part Number
AD5341BRUZ
AD574AJDZ
AD7477ARTZ-500RL7
AD7495ARZ
AD7612BCPZ
AD7665ACPZ
AD7705BRZ
AD7710ANZ
AD774BARZ
AD7791BRMZ
AD7819YRZ
AD7821KRZ
AD7888ARZ
AD7893ANZ-2
AD7893ARZ-5
AD7898ARZ-10
AD7899BRZ-1
AD7922ARMZ
AD7984BRMZ
AD9203ARUZ
AD9224ARSZ
AD9233BCPZ-125
AD9235BRUZ-40
AD9246BCPZ-125
AD9831ASTZ
AD9850BRSZ
AD9852ASTZ
AD9913BCPZ
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipSeries Data Transmission Interface Conversion Speed / Sampling Rate Installation Type No. Of Channels Input Type Resolution Supply Voltage (Range) Analog Supply Voltage Digital Supply Voltage Supply Voltage (Max) Number Of A/D Converters Architecture Power Supply Features Operating Temperature
(℃)
Supplier Device Package Maximum Operating Temperature
(℃)
Minimum Operating Temperature
(℃)
Package/case

฿ 1,065.60

A/D CONVERTER 1 Piece(s) 98 Day(s) --125kSurface Mount1.0-12.0---5.5V------105-40TSSOP-20
-

฿ 6,694.57

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel--2.0Single ended12.0-12V, 15V5V-1SAR--0 to 7028 pin CDIP---
-

฿ 419.90

A/D CONVERTER 1 Piece(s) 6 Day(s) -DSP, SPI1 M-1.0Single ended10.0-2.35V to 5.25V2.35V to 5.25V-1SAR---40 to 85SOT-23-6---
-

฿ 1,547.56

A/D CONVERTER 1 Piece(s) 6 Day(s) -DSP, SPI1 M-1.0Single ended12.0-2.7V to 5.25V2.7V to 5.25V-1SAR---40 to 858 pin SOIC---
-

฿ 2,485.61

A/D CONVERTER 1 Piece(s) 98 Day(s) PulSARSPI, Parallel, DSP750k-1.0Differential16.0-5V5V-1SAR---40 to 8548 pin LFCSP pin VQ(7x7)---
-

฿ 2,885.16

A/D CONVERTER 1 Piece(s) 6 Day(s) PulSARSerial, Parallel570kSurface Mount--16.0------analog and digital--40 to 8548 pin LFCSP pin VQ(7x7)---
-

฿ 889.37

A/D CONVERTER 1 Piece(s) 6 Day(s) -DSP, SPI500-2.0Differential16.0-3V, 5V3V, 5V-1Sigma delta-PGA-40 to 8516 pin SOIC---
-

฿ 2,244.06

A/D CONVERTER 1 Piece(s) 6 Day(s) -Serial1.03k-2.0Differential24.0-5V5V-1Sigma delta-PGA-40 to 8524 pin PDIP---
-

฿ 4,404.64

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel125k-2.0Single ended12.0-12V, 15V5V-1SAR---40 to 8528 pin SOIC W---
-

฿ 714.69

A/D CONVERTER 1 Piece(s) 5 Day(s) -DSP, SPI120-1.0Differential24.0-2.5V to 5.25V2.5V to 5.25V-1Sigma delta---40 to 10510 pin MSOP---
-

฿ 593.06

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel200k-1.0Single ended8.0-2.7V to 5.5V2.7V to 5.5V-1SAR---40 to 12516 pin SOIC---
-

฿ 1,200.44

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel1 M-1.0Differential, Single ended8.0-5V5V-1Flash---40 to 8520 pin SOIC W---
-

฿ 1,088.07

A/D CONVERTER 1 Piece(s) 6 Day(s) -DSP, SPI125k-8.0Single ended12.0-2.7V to 5.25V2.7V to 5.25V-1SAR---40 to 10516 pin SOIC---
-

฿ 1,884.57

A/D CONVERTER 1 Piece(s) 6 Day(s) -Serial117k-1.0Single ended12.0-5V5V-1SAR---40 to 858 pin PDIP---
-

฿ 3,023.53

A/D CONVERTER 1 Piece(s) 6 Day(s) -Serial117k-1.0Single ended12.0-5V5V-1SAR---40 to 858 pin SOIC---
-

฿ 1,294.53

A/D CONVERTER 1 Piece(s) 5 Day(s) -Serial220k-1.0Single ended12.0-5V5V-1SAR---40 to 858 pin SOIC---
-

฿ 1,919.67

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel400k-1.0Differential14.0-5V5V-1SAR---40 to 8528 pin SOIC W---
-

฿ 1,391.09

A/D CONVERTER 1 Piece(s) 5 Day(s) -DSP, SPI1 M-2.0Single ended12.0-2.7V to 5.25V2.7V to 5.25V-1SAR---40 to 858 pin MSOP---
-

฿ 2,256.04

A/D CONVERTER 1 Piece(s) 6 Day(s) PulSARDSP, SPI1.33M-1.0Differential18.0-2.9V to 5.1V2.375V to 2.625V-1SAR---40 to 8510 pin MSOP---
-

฿ 800.57

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel40m-1.0Differential, Single ended10.0-2.7V to 3.6V2.7V to 3.6V-1Pipeline---40 to 8528 pin TSSOP---
-

฿ 2,839.86

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel40m-1.0Differential, Single ended12.0-5V2.85V to 5.25V-1Pipeline---40 to 8528 pin SSOP---
-

฿ 2,448.50

A/D CONVERTER 1 Piece(s) 6 Day(s) -Parallel125M-1.0Differential, Single ended12.0-1.8V1.8V to 3.3V-1Pipeline---40 to 8548 pin LFCSP pin VQ(7x7)---
-

฿ 1,842.91

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel40m-1.0Differential, Single ended12.0-2.7V to 3.6V2.25V to 3.6V-1Pipeline---40 to 8528 pin TSSOP---
-

฿ 5,737.00

A/D CONVERTER 1 Piece(s) 5 Day(s) -Parallel125M-1.0Differential, Single ended14.0-1.8V1.8V to 3.3V-1Pipeline---40 to 8548 pin LFCSP pin VQ(7x7)---
-

฿ 1,565.69

SEMICONDUCTOR / OPTO / RF 1 Piece(s) 5 Day(s) AD9831--Surface Mount--10.03.3V to 5V-----------TQFP-48
-

฿ 2,198.91

A/D CONVERTER 1 Piece(s) 6 Day(s) AD9850--Surface Mount--10.03.3V to 5V-----------SSOP-28
-

฿ 2,657.34

A/D CONVERTER 1 Piece(s) 98 Day(s) AD9852--Surface Mount--12.03.1V to 3.5V-----------LQFP-80
-

฿ 1,576.47

A/D CONVERTER 1 Piece(s) 98 Day(s) AD9913--Surface Mount--10.0------------LFCSP-32

Loading...

  1. 1