(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. A/D Converter ICs with various input types such as single-ended inputs, pseudo-differential inputs fully-differential inputs, etc.
Part Number |
---|
AD9203ARUZ |
Part Number | Price | Name | Minimum Order Qty. | Related To | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | No. Of Channels | Input Type | Resolution | Supply Voltage (Range) | Analog Supply Voltage | Digital Supply Voltage | Supply Voltage (Max) | Number Of A/D Converters | Architecture | Power Supply | Features | Operating Temperature (℃) | Supplier Device Package | Maximum Operating Temperature (℃) | Minimum Operating Temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 800.57 | A/D CONVERTER | 1 Piece(s) | 6 Day(s) | - | Parallel | 40m | - | 1.0 | Differential, Single ended | 10.0 | - | 2.7V to 3.6V | 2.7V to 3.6V | - | 1 | Pipeline | - | - | -40 to 85 | 28 pin TSSOP | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part AD9203ARUZ in the [Analog Devices] A/D Converter series.
Part Number |
---|
AD7495ARZ |
AD7612BCPZ |
AD7665ACPZ |
AD9224ARSZ |
AD9233BCPZ-125 |
AD9235BRUZ-40 |
Part Number | Related To | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Data Transmission Interface | Conversion Speed / Sampling Rate | Installation Type | No. Of Channels | Input Type | Resolution | Supply Voltage (Range) | Analog Supply Voltage | Digital Supply Voltage | Supply Voltage (Max) | Number Of A/D Converters | Architecture | Power Supply | Features | Operating Temperature (℃) | Supplier Device Package | Maximum Operating Temperature (℃) | Minimum Operating Temperature (℃) | Package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | ฿ 1,547.56 | 1 Piece(s) | 6 Day(s) | - | DSP, SPI | 1 M | - | 1.0 | Single ended | 12.0 | - | 2.7V to 5.25V | 2.7V to 5.25V | - | 1 | SAR | - | - | -40 to 85 | 8 pin SOIC | - | - | - | ||
- | ฿ 2,485.61 | 1 Piece(s) | 98 Day(s) | PulSAR | SPI, Parallel, DSP | 750k | - | 1.0 | Differential | 16.0 | - | 5V | 5V | - | 1 | SAR | - | - | -40 to 85 | 48 pin LFCSP pin VQ(7x7) | - | - | - | ||
- | ฿ 2,885.16 | 1 Piece(s) | 6 Day(s) | PulSAR | Serial, Parallel | 570k | Surface Mount | - | - | 16.0 | - | - | - | - | - | - | analog and digital | - | -40 to 85 | 48 pin LFCSP pin VQ(7x7) | - | - | - | ||
- | ฿ 2,839.86 | 1 Piece(s) | 5 Day(s) | - | Parallel | 40m | - | 1.0 | Differential, Single ended | 12.0 | - | 5V | 2.85V to 5.25V | - | 1 | Pipeline | - | - | -40 to 85 | 28 pin SSOP | - | - | - | ||
- | ฿ 2,448.50 | 1 Piece(s) | 6 Day(s) | - | Parallel | 125M | - | 1.0 | Differential, Single ended | 12.0 | - | 1.8V | 1.8V to 3.3V | - | 1 | Pipeline | - | - | -40 to 85 | 48 pin LFCSP pin VQ(7x7) | - | - | - | ||
- | ฿ 1,842.91 | 1 Piece(s) | 5 Day(s) | - | Parallel | 40m | - | 1.0 | Differential, Single ended | 12.0 | - | 2.7V to 3.6V | 2.25V to 3.6V | - | 1 | Pipeline | - | - | -40 to 85 | 28 pin TSSOP | - | - | - |
How can we improve?
How can we improve?