(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various diodes such as TVS, Zener, Schottky, etc.
Part Number |
---|
EDZVFHT2R5.1B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Family | Series | Package | Installation Type | Forward Voltage Vf | Reverse Direction Maximum Withstand Voltage | Voltage - Zener (Nominal) (Vz) | Capacitance When Vr, F Is Applied | Diode Type | Type | Forward Voltage Drop | Peak Reverse Voltage | Continuous Forward Current | Zener Voltage | Reverse Voltage VR (V) | Average Rectified Forward Current IO (A) | Forward Voltage VF (Max.) (V) | IF @ Forward Voltage (A) | Reverse Current IR (Max.) (mA) | VR @ Reverse Current (V) | trr (Max.) (ns) | Power Dissipation (PD) (mW) | Zener Voltage VZ (Min.) (V) | Zener Voltage VZ (Max.) (V) | IZ @ VZ (mA) | VRWM (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6.87 | DIODE | 1 Piece(s) | 98 Day(s) | Zener | - | SOD-523 | - | - | - | - | - | Zener Diode | Automotive | - | - | - | - | - | - | - | - | - | - | - | 150 | 4.98 | 5.2 | 5 | - |
Loading...
Please check the type/dimensions/specifications of the part EDZVFHT2R5.1B in the [ROHM] Diode series.
Part Number |
---|
1SS380TE-17 |
1SS400CST2RA |
1SS400SMT2R |
EDZVFHT2R5.6B |
EDZVFHT2R6.2B |
EDZVFHT2R6.8B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Family | Series | Package | Installation Type | Forward Voltage Vf | Reverse Direction Maximum Withstand Voltage | Voltage - Zener (Nominal) (Vz) | Capacitance When Vr, F Is Applied | Diode Type | Type | Forward Voltage Drop | Peak Reverse Voltage | Continuous Forward Current | Zener Voltage | Reverse Voltage VR (V) | Average Rectified Forward Current IO (A) | Forward Voltage VF (Max.) (V) | IF @ Forward Voltage (A) | Reverse Current IR (Max.) (mA) | VR @ Reverse Current (V) | trr (Max.) (ns) | Power Dissipation (PD) (mW) | Zener Voltage VZ (Min.) (V) | Zener Voltage VZ (Max.) (V) | IZ @ VZ (mA) | VRWM (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17.91 | 1 Piece(s) | 5 Day(s) | Diode, rectifier - single | - | UMD2 | Surface Mount | - | - | - | 5pF @ 0.5V, 1MHz | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 16.33 | 1 Piece(s) | 5 Day(s) | Diode, rectifier - single | - | VMN2 | Surface Mount | - | - | - | 3pF @ 0.5V, 1MHz | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 7.23 | 1 Piece(s) | 98 Day(s) | Diode, rectifier - single | - | EMD2 | Surface Mount | - | - | - | 3pF @ 0.5V, 1MHz | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 8.63 | 1 Piece(s) | 5 Day(s) | Zener | - | SOD-523 | - | - | - | - | - | Zener Diode | Automotive | - | - | - | - | - | - | - | - | - | - | - | 150 | 5.49 | 5.73 | 5 | - | ||
฿ 7.23 | 1 Piece(s) | 98 Day(s) | Zener | - | SOD-523 | - | - | - | - | - | Zener Diode | Automotive | - | - | - | - | - | - | - | - | - | - | - | 150 | 6.06 | 6.33 | 5 | - | ||
฿ 6.87 | 1 Piece(s) | 5 Day(s) | Zener | - | SOD-523 | - | - | - | - | - | Zener Diode | Automotive | - | - | - | - | - | - | - | - | - | - | - | 150 | 6.65 | 6.93 | 5 | - |
How can we improve?
How can we improve?