(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Diodes

Diodes are components that direct the current in an electrical circuit into one direction. They control the electrical current and stabilize voltage. They prevent overvoltage and also convert wireless signals, such as radio signals, into sound. There are 2 types of diode configurations, PN junction and Schottky junction. A PN junction joins 2 semiconductors, and a Schottky junction combines a semiconductor with metal. Schottky types have become the standard for their energy-saving characteristics and high speed properties. Diodes were originally made using polycrystalline semiconductors such as iron pyrite and galena. They are now made with silicon or monocrystalline semiconductors for better sensitivity and stable construction. Available types include general-purpose rectifiers, bridge rectifiers, diode detectors, Zener (constant voltage) diodes, photodiodes, constant-current diodes, and more, and need to be selected according to application.
CAD
Days to Ship
  • All
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 15 Day(s) or Less
  • 98 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [ROHM] Diode

    [ROHM] Diode

    ROHM

    Various packaged products such as through-hole mounting type and surface mounting type. Various diodes such as TVS, Zener, Schottky, etc.
    From: ฿ 1.69
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [On Semiconductor] Diode

    [On Semiconductor] Diode【1-100 Pieces Per Package】

    ONSEMICONDUCTOR

    Various bulk items of through-hole mount type, surface mount type. Diodes, shot key, Zener, etc.
    From: ฿ 5.72
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
Brand
Product Series
From
Days to Ship
Family
Series
Package
Installation Type
You can add up to 6 items per a category to the compare list.
[ROHM] Diode
You can add up to 6 items per a category to the compare list.
[On Semiconductor] Diode
Brand

ROHM

ONSEMICONDUCTOR

Product Series

[ROHM] Diode

[On Semiconductor] Diode【1-100 Pieces Per Package】

From

฿ 1.69

฿ 5.72

Days to Ship 5 Day(s) 15 Day(s)
FamilyDiode Zener-Single ~ TVS-diodeTVS-ダイオ-ド ~ ダイオ-ド、整流器-シングル
Series- ~ *MMBZxxxALT1 ~ SWITCHMODE
PackageSOD-523 ~ PMDUSOT-563 ~ アキシャル
Installation TypeSurface Mount / Through HoleSurface Mount / Through Hole

Loading...

  1. 1

Related Categories to Diodes