(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various diodes such as TVS, Zener, Schottky, etc.
Part Number |
---|
SCS304AHGC9 |
SCS304APC9 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Family | Series | Package | Installation Type | Forward Voltage Vf | Reverse Direction Maximum Withstand Voltage | Voltage - Zener (Nominal) (Vz) | Capacitance When Vr, F Is Applied | Diode Type | Type | Forward Voltage Drop | Peak Reverse Voltage | Continuous Forward Current | Zener Voltage | Reverse Voltage VR (V) | Average Rectified Forward Current IO (A) | Forward Voltage VF (Max.) (V) | IF @ Forward Voltage (A) | Reverse Current IR (Max.) (mA) | VR @ Reverse Current (V) | trr (Max.) (ns) | Power Dissipation (PD) (mW) | Zener Voltage VZ (Min.) (V) | Zener Voltage VZ (Max.) (V) | IZ @ VZ (mA) | VRWM (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 108.63 | DIODE | 1 Piece(s) | 6 Day(s) | Schottky Diodes & Rectifiers | SCS3x | TO-220ACP-2 | Through Hole | 1.35V | 650V | - | 200pF @ 1V, 1MHz | Schottky | - | 1.71V at 4A | 650V | 4A | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
฿ 107.89 | DIODE | 1 Piece(s) | 5 Day(s) | Schottky Diodes & Rectifiers | SCS3x | TO-220ACP-2 | Through Hole | 1.35V | 650V | - | 200pF @ 1V, 1MHz | Schottky | - | 1.71V at 4A | 650V | 4A | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?