1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

[On Semiconductor] Diode【1-100 Pieces Per Package】

[On Semiconductor] Diode
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Diodes, shot key, Zener, etc.

 
Part Number
1N4001G
1N4001RLG
1N4007G
1N5352BG
1N5368BG
1N5369BG
1N5818RLG
1SMA26AT3G
1SMA5914BT3G LOT5000
1SMB5930BT3G LOT2500
1SMB5946BT3G
BAS16DXV6T1G LOT4000
BAS40LT1G
BZG03C150G LOT5000
CM1213A-04SO
MBR60L45WTG
MBRB3030CTT4G
MBRD660CTG
MBRF30L60CTG
MBRS2H100T3G LOT2500
MM5Z20VT1G
MMBZ9V1ALT1G
MMBZ27VALT3G
MMBZ5225BLT1G
MMBZ5244BLT1G
MMSZ5V1T3G
MMSZ22T1G LOT3000
MMSZ4700T1G
MUR1100ERLG
MURA120T3G LOT5000
NRVBA340T3G
NSR20F30NXT5G
NSVBAV23CLT1G
NUP4114UPXV6T1G
SM15T1G
SZBZX84C6V8LT1G
SZMMBZ27VCLT1G
SZMMBZ5231BLT1G
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipFamily Series Package Installation Type 電圧 - ツェナー(公称)(Vz) Vr、F印加時の静電容量 ダイオードタイプ タイプ 順電圧降下 ピーク逆電圧 連続順電流 ツェナー電圧

฿ 2,522.00

DIODE 1 Pack(s)

10 Pieces Per Package

15 Day(s) ダイオ-ド、整流器-シングル-DO-41Through Hole--標準-----

฿ 916.67

DIODE 1 Pack(s)

100 Pieces Per Package

Quote ダイオ-ド、整流器-シングル-DO-41Through Hole--標準-----

฿ 250.00

DIODE 1 Piece(s) Quote ダイオ-ド、整流器-シングル-DO-41Through Hole--標準-----

฿ 58.33

DIODE 10 Piece(s) Quote ダイオ-ド-ツエナ--シングル-アキシャルThrough Hole15V-------

฿ 196.58

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-アキシャルThrough Hole47V-------

฿ 102.86

DIODE 10 Piece(s) Quote ダイオ-ド-ツエナ--シングル-アキシャルThrough Hole51V-------

฿ 192.00

DIODE 1 Piece(s) Quote ダイオ-ド、整流器-シングル-アキシャルThrough Hole--ショットキー-----

฿ 64.77

DIODE 1 Piece(s) Quote -1SMA5.0AT3SMASurface Mount--------

฿ 12.58

DIODE 5,000 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SMASurface Mount3.6V-------

฿ 13.34

DIODE 2,500 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SMBSurface Mount16V-------

฿ 193.53

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SMBSurface Mount75V-------

฿ 8.58

DIODE 4,000 Piece(s) Quote ダイオ-ド、整流器-アレイ-SOT-563Surface Mount--標準-----

฿ 173.72

DIODE 1 Piece(s) Quote ダイオ-ド、整流器-シングル-SOT-23-3(TO-236)Surface Mount-5pF @ 1V、1MHzショットキー-----

฿ 15.24

DIODE 5,000 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SMASurface Mount150V-------

฿ 209.13

DIODE 1 Piece(s) Quote TVS-ダイオ-ド-SC-74Surface Mount---ステアリング(レールツーレール)----

฿ 364.19

DIODE 1 Piece(s) Quote -MBR60L45TO-247Through Hole----0.76 V at 60 A45 V30 A-

฿ 342.16

DIODE 1 Piece(s) Quote -MBRB3030CTD2PAKSurface Mount----0.67 V30 V30 A-

฿ 223.62

DIODE 1 Piece(s) Quote ダイオ-ド、整流器-アレイSWITCHMODEDPAK-3Surface Mount--ショットキー-----

฿ 237.72

DIODE 1 Piece(s) Quote -MBRF30L60CTGTO-220-3FPThrough Hole----0.81 V60 V30 A-

฿ 19.05

DIODE 2,500 Piece(s) Quote ダイオ-ド、整流器-シングル-SMBSurface Mount--ショットキー-----

฿ 168.77

DIODE 1 Piece(s) Quote -MM5Z20VSOD-523Surface Mount-------20 V

฿ 162.67

DIODE 1 Piece(s) Quote TVS-ダイオ-ド-SOT-23-3(TO-236)Surface Mount---ツエナー----

฿ 165.34

DIODE 1 Piece(s) Quote -MMBZxxxALT1SOT-23Surface Mount--------

฿ 145.53

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SOT-23-3(TO-236)Surface Mount3V-------

฿ 145.53

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SOT-23-3(TO-236)Surface Mount14V-------

฿ 34.29

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SOD-123Surface Mount5.1V-------

฿ 5.72

DIODE 3,000 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SOD-123Surface Mount22V-------

฿ 166.48

DIODE 1 Piece(s) Quote ダイオ-ド-ツエナ--シングル-SOD-123Surface Mount13V-------

฿ 142.86

DIODE 5 Piece(s) Quote ダイオ-ド、整流器-シングルSWITCHMODEアキシャルThrough Hole--標準-----

฿ 13.55

DIODE 5,000 Piece(s) Quote ダイオ-ド、整流器-シングル-SMASurface Mount--標準-----

฿ 220.96

DIODE 1 Piece(s) Quote -MBRA340SMASurface Mount----0.45 V40 V3 A-

฿ 209.13

DIODE 1 Piece(s) Quote ダイオ-ド、整流器-シングル-2ピンDSN(1.6x.80)Surface Mount--ショットキー-----

฿ 209.13

DIODE 1 Piece(s) Quote -BAV23CLT1G----------

฿ 209.13

DIODE 1 Piece(s) Quote TVS-ダイオ-ド-SOT-563Surface Mount---ステアリング(レールツーレール)----

฿ 192.39

DIODE 1 Piece(s) Quote -SMxxT1SOT-23Surface Mount--------

฿ 150.10

DIODE 1 Piece(s) Quote -BZX84C6V8LSOT-23Surface Mount-------6.8 V

฿ 172.19

DIODE 1 Piece(s) Quote TVS-ダイオ-ド-SOT-23-3(TO-236)Surface Mount---ツエナー----

฿ 185.91

DIODE 1 Piece(s) Quote -MMBZ5231BLSOT-23Surface Mount-------5.1 V

Loading...

  1. 1