1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Texas Instruments] Communication Interface

[Texas Instruments] Communication Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various communication interface ICs such as drivers, receivers, transceivers, etc.

Part Number
AM26C31CN
AM26C32CN
AM26LS31CD
MAX202CD
MAX3221EIPWR
MAX3223CPW
MAX3223ECPW
MAX3238CPWR
MAX3243CPW
MAX3243EIDB
PCA9515ADGKT
SN75LBC174DW
SN75LBC180D
SN75LVDS84ADGG
SN75174N
SN75175NSR
SN75189AN
TL16C550CPFBR
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to ShipInstallation Type Series Supply Voltage (Range) Type Data Rate Protocol Number Of Drivers/Receivers Input Output Data Rate (Max) Number Of Channels Delay time Current - Supply Operating Temperature Supplier Device Package
-

฿ 113.64

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5Vdriver-RS4224/0------0~7016 pin PDIP
-

฿ 113.64

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5Vreceiver-RS422、RS4230/4------0~7016 pin PDIP
-

฿ 107.60

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25Vdriver-RS4224/0------0~7016 pin SOIC N

฿ 90.91

CODEC 1 Piece(s) 6 Day(s) Surface Mount-4.5V~5.5V-120KbpsRS2322/2------0~70-
-

฿ 117.11

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5Vtransceiver250kbpsRS2321/1-------40~8516 pin TSSOP
-

฿ 133.43

CODEC 1 Piece(s) 6 Day(s) Surface Mount-3V~5.5Vtransceiver250kbpsRS2322/2------0~7020 pin TSSOP
-

฿ 133.03

CODEC 1 Piece(s) 6 Day(s) Surface Mount-3V~5.5Vtransceiver500 kbpsRS2322/2------0 ~ 7020 pin TSSOP
-

฿ 164.50

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Surface Mount-3V~5.5Vtransceiver250kbpsRS2325/3------0~7028 pin TSSOP
-

฿ 124.00

CODEC 1 Piece(s) 6 Day(s) Surface Mount-3V~5.5Vtransceiver250kbpsRS2323/5------0 ~ 7028 pin TSSOP
-

฿ 134.36

CODEC 1 Piece(s) 6 Day(s) Surface Mount-3V~5.5Vtransceiver500 kbpsRS2323/5-------40~8528 pin SSOP
-

฿ 163.16

CODEC 1 Piece(s) 6 Day(s) --2.3V~3.6Vbuffer, redriver---2 wire bus2 wire bus400kHz1-500µA-40~858 pin VSSOP
-

฿ 239.76

CODEC 1 Piece(s) 6 Day(s) Surface Mount-4.75V~5.25Vdriver30MbpsRS422、RS4854/0------0~7020 pin SOIC
-

฿ 155.34

CODEC 1 Piece(s) 98 Day(s) Surface Mount-4.75V~5.25Vtransceiver-RS4851/1------0~7014 pin SOIC
-

฿ 272.44

LOGIC GATE BUFFER 1 Piece(s) 6 Day(s) Surface MountFlatLink3V~3.6Vdriver-LVDS4/0------0~7048 pin TSSOP
-

฿ 241.09

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.75V~5.25Vdriver-RS422、RS4854/0------0~7016 pin PDIP
-

฿ 144.14

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Surface Mount-4.75V~5.25Vreceiver-RS422、RS423、RS4850/4------0~7016-SO
-

฿ 43.50

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5Vreceiver-RS2320/4------0~7014 pin PDIP
-

฿ 206.14

CODEC 1 Piece(s) 6 Day(s) Surface Mount-3.3V、5V-------1、UART---48 pin TQFP(7x7)

Loading...

  1. 1