(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Interface driver, receiver IC.
Part Number |
---|
BU7988KVT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Series | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Type | Data Rate | Input Type | Output Type | Protocol | Number Of Drivers/Receivers | Operating Temperature | Supplier Device Package | Maximum operating temperature | Minimum operating temperature | No.of Tx | No.of Rx | Clock frequency (Min.)[MHz] | Clock frequency (Max.)[MHz] | Parallel Bus Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 278.91 | COMMUNICATIONS INTERFACE | 1 Piece(s) | 98 Day(s) | - | - | 3V~3.6V | 3.6V | 3V | - | 784Mbps | LVCMOS | LVDS | - | - | -20°C - 80°C | - | 80°C | -20°C | 8 | - | 8MHz | 112MHz | 56 |
Loading...
Please check the type/dimensions/specifications of the part BU7988KVT in the [ROHM] Communication Interface series.
Part Number |
---|
BU2098F-E2 |
BU2099FV-E2 |
BU2152FS-E2 |
BU90LV047A-E2 |
BU90LV048-E2 |
BU90LV049A-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | Series | Supply Voltage (Range) | Supply Voltage (Max) | Supply Voltage (Min) | Type | Data Rate | Input Type | Output Type | Protocol | Number Of Drivers/Receivers | Operating Temperature | Supplier Device Package | Maximum operating temperature | Minimum operating temperature | No.of Tx | No.of Rx | Clock frequency (Min.)[MHz] | Clock frequency (Max.)[MHz] | Parallel Bus Width |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 86.00 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 2.7V~5.5V | - | - | Driver | - | - | - | - | 8/0 | -40~85 | 16 Pin SOP | - | - | - | - | - | - | - | ||
฿ 64.49 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 2.7V~5.5V | - | - | Driver | - | - | - | - | 12/0 | -40~85 | 20 Pin SSOP-B | - | - | - | - | - | - | - | ||
฿ 483.59 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 2.7V~5.5V | - | - | Driver | - | - | - | - | - | -25~85 | 32 Pin SSOPA | - | - | - | - | - | - | - | ||
฿ 141.71 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 3V~3.6V | - | - | Driver | - | - | - | - | 8/0 | -40~85 | 16 Pin SSOPB | - | - | - | - | - | - | - | ||
฿ 141.71 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 3V~3.6V | - | - | Receiver | - | - | - | - | 0/8 | -40~85 | 16 Pin SSOPB | - | - | - | - | - | - | - | ||
฿ 137.37 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 3V~3.6V | - | - | Transceiver | - | - | - | - | 4/4 | -40~85 | 16 Pin SSOPB | - | - | - | - | - | - | - |
How can we improve?
How can we improve?