(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various bulk items of through-hole mount type, surface mount type. Communication interface ICs, etc., such as a driver, receiver, two-way radio, etc.
Part Number |
---|
MAX3095CPE+ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | Series | Supply Voltage (Range) | Supply Voltage (Max) | Performance | Type | Data Rate | Input Type | Output Type | プロトコル | ドライバ/レシーバ数 | 入力数 | 出力数 | インターフェース | チャンネル数 | 電流 - 供給 | 動作温度 | サプライヤデバイスパッケージ | インタフェース タイプ | 最大電力損失 | 供給電流 | 最高動作温度 | 最低動作温度 | パッケージ/ケース |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 501.80 | CODEC | 1 Piece(s) | 5 Day(s) | Through Hole | - | 4.75V~5.25V | - | - | レシ-バ | 10 Mbps | - | - | RS422、RS485 | 0/4 | - | - | - | - | - | 0~70 | 16ピンPDIP | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?