1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Maxim Integrated] Communication Interface

[Maxim Integrated] Communication Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Communication interface ICs, etc., such as a driver, receiver, two-way radio, etc.

 
Part Number
DS2180AQ+
DS3150QNC1+
MAX13083EEPD+
MAX13088EASA+
MAX1406CPE+
MAX1483ESA+
MAX1487EPA+
MAX202CWE+
MAX202ECUE+
MAX202EEPE+
MAX202EEUE+
MAX206CAG+
MAX207EEWG+
MAX208CNG+
MAX208EENG+
MAX209CNG+
MAX209EWG+
MAX230CWP+
MAX232CWE+T
MAX232EEWE+
MAX233ACWP+G36
MAX234EWE+
MAX237CWG+
MAX239EWG+
MAX3031ECSE+
MAX3040CSE+
MAX3043CUE+
MAX3072EEPA+
MAX3082EESA+
MAX3084ECPA+
MAX3087ECPA+
MAX3089ECSD+
MAX3095CPE+
MAX3097ECEE+
MAX3161CAG+
MAX3185CAP+
MAX3221ECTE+
MAX3222CPN+
MAX3223ECPP+
MAX3223ECUP+
MAX3224EEPP+
MAX3232EETE+
MAX3232EUE+T
MAX3238EEAI+
MAX3241ECAI+T
MAX3245ECWI+
MAX3313ECUB+
MAX3319EAE+
MAX3381ECUP+
MAX3462CSA+
MAX3491EESD+T
MAX487CSA+T
MAX488CUA+
MAX488ECPA+
MAX490ECSA+
MAX9218ETM+
MAX9257AGCM/V+
MAXQ3183-RAN+
MXL1543BCAI+
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Series Supply Voltage (Range) Supply Voltage (Max) Performance Type Data Rate Input Type Output Type プロトコル ドライバ/レシーバ数 入力数 出力数 インターフェース チャンネル数 電流 - 供給 動作温度 サプライヤデバイスパッケージ インタフェース タイプ 最大電力損失 供給電流 最高動作温度 最低動作温度 パッケージ/ケース

฿ 2,786.15

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V-トランシ-バ--------T1-3mA0~7044ピンPLCC(16.59x16.59)------

฿ 2,936.34

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3.135V~3.465V-*--------LIU---40 ~ 8528ピンPLCC(11.51x11.51)------

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5V--トランシ-バ250kbps--RS422、RS4851/1------40~8514ピンPDIP------

฿ 342.16

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ16Mbps--RS422、RS4851/1------40~1258ピンSOIC N------

฿ 638.47

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5V--トランシ-バ230kbps--RS2323/3-----0~7016ピンPDIP------

฿ 542.32

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ250kbps--RS422、RS4851/1------40~858ピンSOIC N------

฿ 360.77

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.75V~5.25V--トランシ-バ2.5Mbps--RS422、RS4851/1------40~858ピンPDIP------

฿ 542.92

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2-----0~7016ピンSOIC W------

฿ 561.06

CODEC 1 Piece(s) 2 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2-----0~7016ピンTSSOP------

฿ 499.81

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2------40~8516ピンPDIP------

฿ 425.01

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2------40~8516ピンTSSOP------

฿ 699.54

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2324/3-----0~7024ピンSSOP------

฿ 780.33

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ120Kbps--RS2325/3------40~8524ピンSOIC W------

฿ 699.54

CODEC 1 Piece(s) 2 Day(s) Through Hole-4.5V~5.5V--トランシ-バ120Kbps--RS2324/4-----0~7024ピンPDIP------

฿ 781.50

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5V--トランシ-バ120Kbps--RS2324/4------40~8524ピンPDIP------

฿ 541.71

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.5V~5.5V--トランシ-バ120Kbps--RS2323/5-----0~7024ピンPDIP------

฿ 612.19

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2323/5------40~8524ピンSOIC W------

฿ 508.19

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--ドライバ250kbps--RS2325/0-----0~7020ピンSOIC W------

฿ 435.43

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2-----0~7016ピンSOIC W------

฿ 450.40

CODEC 1 Piece(s) 2 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2322/2------40~8516ピンSOIC W------

฿ 799.32

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ120Kbps--RS2322/2-----0~7020ピンSOIC W------

฿ 567.11

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--ドライバ120Kbps--RS2324/0------40~8516ピンSOIC W------

฿ 465.52

CODEC 1 Piece(s) 2 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ120Kbps--RS2325/3-----0~7024ピンSOIC W------

฿ 612.19

CODEC 1 Piece(s) 5 Day(s) Surface Mount-5V、7.5V~13.2V--トランシ-バ120Kbps--RS2323/5------40~8524ピンSOIC W------

฿ 280.39

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V--ドライバ2Mbps--RS4224/0-----0~7016ピンSOIC------

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--ドライバ250kbps--RS422、RS4854/0-----0~7016ピンSOIC------

฿ 507.25

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--ドライバ250kbps--RS422、RS4854/0-----0~7016ピンTSSOP------

฿ 582.83

CODEC 1 Piece(s) 5 Day(s) Through Hole-3V~3.6V--トランシ-バ250kbps--RS422、RS4851/1------40~858ピンPDIP------

฿ 377.23

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ115Kbps--RS422、RS4851/1------40~858ピンSOIC N------

฿ 342.16

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole-4.75V~5.25V--トランシ-バ500 kbps--RS422、RS4851/1-----0~708ピンPDIP------

฿ 342.16

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.75V~5.25V--トランシ-バ10 Mbps--RS422、RS4851/1-----0~708ピンPDIP------

฿ 438.91

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ10 Mbps--RS422、RS4851/1-----0~7014ピンSOIC------

฿ 501.80

CODEC 1 Piece(s) 5 Day(s) Through Hole-4.75V~5.25V--レシ-バ10 Mbps--RS422、RS4850/4-----0~7016ピンPDIP------

฿ 808.39

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--レシ-バ32Mbps--RS422、RS4850/3-----0~7016ピンQSOP------

฿ 1,185.12

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ10 Mbps--RS232、RS422、RS4852/2-----0~7024ピンSSOP------

฿ 503.62

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ230kbps--RS2323/5-----0~7020ピンSSOP------

฿ 297.91

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ250kbps--RS2321/1-----0~7016ピンTQFN (5x5)------

฿ 486.08

CODEC 1 Piece(s) 2 Day(s) Through Hole-3V~5.5V--トランシ-バ120Kbps--RS2322/2-----0~7018ピンPDIP------

฿ 475.20

CODEC 1 Piece(s) 5 Day(s) Through Hole-3V~5.5V--トランシ-バ250kbps--RS2322/2-----0~7020ピンPDIP------

฿ 408.68

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ250kbps--RS2322/2-----0~7020ピンTSSOP------

฿ 572.19

CODEC 1 Piece(s) 5 Day(s) Through Hole-3V~5.5V--トランシ-バ250kbps--RS2322/2------40~8520ピンPDIP------

฿ 617.91

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ1 Mbps--RS2322/2------40~8516ピンTQFN (5x5)------

฿ 634.67

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ120Kbps--RS2322/2------40~8516ピンTSSOP------

฿ 654.19

CODEC 1 Piece(s) 2 Day(s) Surface Mount-3V~5.5V--トランシ-バ250kbps--RS2325/3------40~8528ピンSSOP------

฿ 909.72

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ250kbps--RS2323/5-----0~7028ピンSSOP------

฿ 610.29

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~5.5V--トランシ-バ1 Mbps--RS2323/5-----0~7028ピンSOIC W------

฿ 421.38

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.5V~5.5V--トランシ-バ460Kbps--RS2321/1-----0~7010-uMAX------

฿ 1,011.57

CODEC 1 Piece(s) 5 Day(s) Surface Mount-2.25V~3V--トランシ-バ460Kbps--RS2321/1------40~8516ピンSSOP------

฿ 596.74

CODEC 1 Piece(s) 5 Day(s) Surface Mount-2.4V~5.5V--トランシ-バ250kbps--RS2322/2-----0~7020ピンTSSOP------

฿ 408.68

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ20Mbps--RS422、RS4851/1-----0~708ピンSOIC N------

฿ 608.23

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V--トランシ-バ10 Mbps--RS422、RS4851/1------40~8514ピンSOIC------

฿ 408.68

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ250kbps--RS422、RS4851/1-----0~708ピンSOIC N------

฿ 400.82

CODEC 1 Piece(s) 5 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ250kbps--RS422、RS4851/1-----0~708ピンuMAX------

฿ 562.88

CODEC 1 Piece(s) 2 Day(s) Through Hole-4.75V~5.25V--トランシ-バ250kbps--RS422、RS4851/1-----0~708ピンPDIP------

฿ 465.52

CODEC 1 Piece(s) 2 Day(s) Surface Mount-4.75V~5.25V--トランシ-バ2.5Mbps--RS422、RS4851/1-----0~708ピンSOIC N------

฿ 1,140.37

CODEC 1 Piece(s) 5 Day(s) Surface Mount-3V~3.6V-直並列変換器-700MbpsLVDSLVCMOS--127----40 ~ 8548ピンTQFNピンEP(6x6)------

฿ 968.00

CODEC 1 Piece(s) 5 Day(s) Surface Mount-1.71V~3.6V-シリアライザ-840MbpsLVCMOSLVDS--181----40 ~ 10548ピンLQFP/48ピンTQFP (7x7)------

฿ 1,339.92

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount--3.6VAnalogFrontEndLowPower,Multifunction,PolyphaseAFE--------8 Channel---SPI140 mW8.5 mA85-40TSSOP-28

฿ 744.00

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount-5VDC--トランシ-バ---RS2323/3-----0~7028ピンSSOP------

Loading...

  1. 1