1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Linear Technology] Communication Interface (Part Number)

[Linear Technology] Communication Interface
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 262.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of through-hole mount type, surface mount type. Communication interface ICs, a driver, receiver, two-way radio, etc.

Part Number
LT1032CNPBF
LT1039ACNPBF
LT1134AINPBF
LT1135ACSWPBF
LT1328CS8PBF
LTC1334CGPBF
LTC1344CG
LTC1383CSPBF
LTC1385CSWPBF
LTC1387CGPBF
LTC1481IS8PBF
LTC1483CS8PBF
LTC1484IS8PBF
LTC2801CDEPBF
LTC2801IDEPBF
LTC2850HS8PBF
LTC2852IDDPBF
LTC2855IDEPBF
LTC2870IUFDPBF
LTC4303IMS8PBF
LTC4311ISC6TRMPBF LOT500
LTC486INPBF
LTC490CN8PBF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type Supply Voltage (Range) Type Data Rate プロトコル ドライバ/レシーバ数 入力 出力 データレート(最大) チャンネル数 遅延時間 電流 - 供給 動作温度 サプライヤデバイスパッケージ

฿ 475.20

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole5V ~ 15Vドライバ-RS232、RS4234/0------0 ~ 7014ピンPDIP

฿ 541.71

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole5V ~ 15Vトランシ-バ-RS2323/3------0 ~ 7018ピンDIP

฿ 758.57

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole4.5V ~ 5.5Vトランシ-バ250KBdRS2324/4-------40 ~ 8524ピンPDIP

฿ 608.23

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.5V ~ 5.5Vトランシ-バ250KBdRS2325/3------0 ~ 7020ピンSOIC

฿ 499.43

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.5V ~ 5.5Vレシ-バ4Mbps赤外線(IRDA)0/1------0 ~ 708ピンSOIC

฿ 1,086.04

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.75V ~ 5.25Vトランシ-バ-RS232、RS4853/3------0 ~ 7028ピンSSOP

฿ 1,672.51

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.75V ~ 5.25Vケ-ブル---------0 ~ 7024ピンSSOP

฿ 548.96

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.5V ~ 5Vトランシ-バ120KBdRS2322/2------0 ~ 7016ピンSOIC

฿ 613.72

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount3V ~ 3.6Vトランシ-バ120KBdRS5622/2------0 ~ 7018ピンSOIC

฿ 807.78

COMMUNICATIONS INTERFACE 1 Piece(s) 7 Day(s) Surface Mount5Vトランシ-バ150KBdマルチプロトコル2/2------0 ~ 7020ピンSSOP

฿ 475.20

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.75V ~ 5.25Vトランシ-バ2.5MbpsRS422、RS4851/1-------40 ~ 858ピンSOIC

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.75V ~ 5.25Vトランシ-バ250kbpsRS422、RS4851/1------0 ~ 708ピンSOIC

฿ 475.20

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount4.75V ~ 5.25Vトランシ-バ4MbpsRS422、RS4851/1-------40 ~ 858ピンSOIC

฿ 360.77

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount1.8V ~ 5.5Vトランシ-バ250kbpsRS2321/1------0 ~ 7012ピンDFN(4x3)

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 7 Day(s) Surface Mount1.8V ~ 5.5Vトランシ-バ250kbpsRS2321/1-------40 ~ 8512ピンDFN(4x3)

฿ 411.43

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount3V ~ 3.6Vトランシ-バ20MbpsRS422、RS4851/1-------40 ~ 1258ピンSOIC

฿ 408.68

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Surface Mount3V ~ 3.6Vトランシ-バ20MbpsRS422、RS4851/1-------40 ~ 8510ピンDFN(3x3)

฿ 429.72

COMMUNICATIONS INTERFACE 1 Piece(s) 7 Day(s) Surface Mount3V ~ 3.6Vトランシ-バ20MbpsRS422、RS4851/1-------40 ~ 8512ピンDFN(4x3)

฿ 966.10

COMMUNICATIONS INTERFACE 1 Piece(s) 7 Day(s) Surface Mount3V ~ 5.5Vトランシ-バ20Mbpsマルチプロトコル2/2-------40 ~ 8528ピンQFN(4x5)

฿ 487.62

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) -2.7V ~ 5.5Vバッファ、アクセラレ-タ---2ワイヤバス2ワイヤバス400kHz2-6mA-40 ~ 858ピンMSOP

฿ 262.86

COMMUNICATIONS INTERFACE 500 Piece(s) 5 Day(s) -1.6V ~ 5.5Vアクセラレ-タ---2ワイヤバス2ワイヤバス400kHz1-200µA-40 ~ 85SC-70-6

฿ 807.78

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Through Hole4.75V ~ 5.25Vドライバ-RS422、RS4854/0-------40 ~ 8516ピンPDIP

฿ 428.03

COMMUNICATIONS INTERFACE 1 Piece(s) 7 Day(s) Through Hole4.75V ~ 5.25Vトランシ-バ-RS422、RS4851/1------0 ~ 708ピンPDIP

Loading...

  1. 1

Basic Information

Series -