1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ROHM] Analog Switch (Part Number)

[ROHM] Analog Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switch, video switch, etc.

Part Number
BD11600NUX-E2
BD3843FS-E2
BH76332FVM-TR
BH76333FVM-TR
BH76362FV-E2
BH76363FV-E2
BU4S66G2-TR
BU4051BCF-E2
BU4051BCFV-E2
BU4052BC
BU4052BCF-E2
BU4052BCFV-E2
BU4066BC
BU4066BCF-E2
BU4066BCFV-E2
BU4551BF-E2
BU4551BFV-E2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type On Resistance Switch Circuit Configuration Performance Supply Voltage (Range) Power Supply Current - Supply Operating Temperature Supplier Device Package

฿ 35.94

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount1xDPDTSwitch2.5V to 5.5VSingle power supply--40 to 85*

฿ 116.71

ANALOG SWITCHES 1 Piece(s) 6 Day(s) Surface Mount-1x6:2Switch8V to 14.6V, ±4V to 7.3VSingle, dual power supply3mA-20 to 7524 pin SSOP

฿ 55.56

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount-1x3:1Video switch2.8V to 5.5VSingle power supply--40 to 858 pin MSOP

฿ 37.63

VIDEO AMPLIFIER 1 Piece(s) 6 Day(s) Surface Mount-1x3:1Video switch2.8V to 5.5VSingle power supply--40 to 858 pin MSOP

฿ 61.54

ANALOG SWITCHES 1 Piece(s) 6 Day(s) Surface Mount-1x6:1Video switch2.8V to 5.5VSingle power supply--40 to 8516 pin SSOPB

฿ 62.53

ANALOG SWITCHES 1 Piece(s) 6 Day(s) Surface Mount-1x6:1Video switch2.8V to 5.5VSingle power supply--40 to 8516 pin SSOPB

฿ 21.97

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount160Ω1xSPSTSwitch3V to 16VSingle power supply4µA-40 to 855 pin SSOP

฿ 45.61

ANALOG SWITCHES 1 Piece(s) 6 Day(s) Surface Mount160Ω1x8:1Multiplexer/Demultiplexer3V to 18VSingle power supply15µA-40 to 8516 pin SOP

฿ 59.14

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount160Ω1x8:1Multiplexer/Demultiplexer3V to 18VSingle power supply15µA-40 to 8516 pin SSOPB

฿ 36.00

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Through Hole160Ω1x8:1Multiplexer/Demultiplexer3V to 18VSingle power supply15µA-40 to 8516 pin DIP

฿ 50.69

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount160Ω2x4:1Multiplexer/Demultiplexer3V to 18VSingle power supply15µA-40 to 8516 pin SOP

฿ 38.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount160Ω2x4:1Multiplexer/Demultiplexer3V to 18VSingle power supply15µA-40 to 8516 pin SSOPB

฿ 120.93

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Through Hole280Ω4xSPSTSwitch3V to 18VSingle power supply4µA-40 to 8514 pin DIP

฿ 41.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount280Ω4xSPSTSwitch3V to 18VSingle power supply4µA-40 to 8514 pin SOP

฿ 46.16

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount280Ω4xSPSTSwitch3V to 18VSingle power supply4µA-40 to 8514 pin SSOP

฿ 61.49

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount280Ω4x1:2Multiplexer/Demultiplexer3V to 16VSingle power supply15µA-40 to 8516 pin SOP

฿ 83.40

ANALOG SWITCHES 1 Piece(s) 5 Day(s) Surface Mount280Ω4x1:2Multiplexer/Demultiplexer3V to 16VSingle power supply15µA-40 to 8516 pin SSOPB

Loading...

  1. 1