(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switch, video switch, etc.
Part Number |
---|
BU4066BC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 120.93 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 6 Day(s) | Through Hole | 280Ω | 4xSPST | Switch | 3V to 18V | Single power supply | 4µA | -40 to 85 | 14 pin DIP |
Loading...
Please check the type/dimensions/specifications of the part BU4066BC in the [ROHM] Analog Switch series.
Part Number |
---|
BH76333FVM-TR |
BH76362FV-E2 |
BH76363FV-E2 |
BU4066BCF-E2 |
BU4066BCFV-E2 |
BU4551BF-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.63 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x3:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 8 pin MSOP | ||
฿ 61.54 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB | ||
฿ 62.53 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB | ||
฿ 41.64 | 1 Piece(s) | 5 Day(s) | Surface Mount | 280Ω | 4xSPST | Switch | 3V to 18V | Single power supply | 4µA | -40 to 85 | 14 pin SOP | ||
฿ 46.16 | 1 Piece(s) | 5 Day(s) | Surface Mount | 280Ω | 4xSPST | Switch | 3V to 18V | Single power supply | 4µA | -40 to 85 | 14 pin SSOP | ||
฿ 61.49 | 1 Piece(s) | 6 Day(s) | Surface Mount | 280Ω | 4x1:2 | Multiplexer/Demultiplexer | 3V to 16V | Single power supply | 15µA | -40 to 85 | 16 pin SOP |
How can we improve?
How can we improve?