(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switch, video switch, etc.
Part Number |
---|
BU4051BCFV-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 59.14 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 6 Day(s) | Surface Mount | 160Ω | 1x8:1 | Multiplexer/Demultiplexer | 3V to 18V | Single power supply | 15µA | -40 to 85 | 16 pin SSOPB |
Loading...
Please check the type/dimensions/specifications of the part BU4051BCFV-E2 in the [ROHM] Analog Switch series.
Part Number |
---|
BH76333FVM-TR |
BH76362FV-E2 |
BH76363FV-E2 |
BU4052BC |
BU4052BCF-E2 |
BU4052BCFV-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37.63 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x3:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 8 pin MSOP | ||
฿ 61.54 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB | ||
฿ 62.53 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB | ||
฿ 36.00 | 1 Piece(s) | 6 Day(s) | Through Hole | 160Ω | 1x8:1 | Multiplexer/Demultiplexer | 3V to 18V | Single power supply | 15µA | -40 to 85 | 16 pin DIP | ||
฿ 50.69 | 1 Piece(s) | 5 Day(s) | Surface Mount | 160Ω | 2x4:1 | Multiplexer/Demultiplexer | 3V to 18V | Single power supply | 15µA | -40 to 85 | 16 pin SOP | ||
฿ 38.64 | 1 Piece(s) | 5 Day(s) | Surface Mount | 160Ω | 2x4:1 | Multiplexer/Demultiplexer | 3V to 18V | Single power supply | 15µA | -40 to 85 | 16 pin SSOPB |
How can we improve?
How can we improve?