(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switch, video switch, etc.
Part Number |
---|
BU4S66G2-TR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21.97 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 5 Day(s) | Surface Mount | 160Ω | 1xSPST | Switch | 3V to 16V | Single power supply | 4µA | -40 to 85 | 5 pin SSOP |
Loading...
Please check the type/dimensions/specifications of the part BU4S66G2-TR in the [ROHM] Analog Switch series.
Part Number |
---|
BD11600NUX-E2 |
BD3843FS-E2 |
BH76332FVM-TR |
BH76333FVM-TR |
BH76362FV-E2 |
BH76363FV-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.94 | 1 Piece(s) | 5 Day(s) | Surface Mount | 3Ω | 1xDPDT | Switch | 2.5V to 5.5V | Single power supply | - | -40 to 85 | * | ||
฿ 116.71 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:2 | Switch | 8V to 14.6V, ±4V to 7.3V | Single, dual power supply | 3mA | -20 to 75 | 24 pin SSOP | ||
฿ 55.56 | 1 Piece(s) | 5 Day(s) | Surface Mount | - | 1x3:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 8 pin MSOP | ||
฿ 37.63 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x3:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 8 pin MSOP | ||
฿ 61.54 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB | ||
฿ 62.53 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 1x6:1 | Video switch | 2.8V to 5.5V | Single power supply | - | -40 to 85 | 16 pin SSOPB |
How can we improve?
How can we improve?