1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[ON Semiconductor] Analog Switch (Part Number)

[ON Semiconductor] Analog Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various bulk items of surface mount type, etc. Analog switch devices such as a switch, multiplexer / de-multiplexer, etc.

 
Part Number
MC74HC4051ADTR2G
MC74LVXT4052DTRG
MC74LVXT4066DR2G
MC14051BDR2G LOT2500
MC14551BDR2G
NCN7200MTTWG
NL7WB66USG LOT3000
NLAS4157DFT2G LOT3000
NLAS4684FCT1G
NLAST4051DTR2G
NLAST4599DTT1G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOn Resistance Switch Circuit Configuration Performance Supply Voltage (Range) 電源 電流 - 供給 動作温度 サプライヤデバイスパッケージ

฿ 193.53

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 100Ω1x8:1マルチプレクサ/デマルチプレクサ2V~12V、±2V~6Vシングル、デュアル電源40µA-55~12516ピンTSSOP

฿ 214.86

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 55Ω2 x 4:1マルチプレクサ/デマルチプレクサ±2.5 V~6 Vデュアルサプライ40µA-55~12516ピンTSSOP

฿ 220.96

ANALOG SWITCHES 1 Piece(s) 5 Day(s) 30Ω4x1:1マルチプレクサ/デマルチプレクサ2V~5.5V単電源40µA-55~8514ピンSOICN

฿ 19.05

ANALOG SWITCHES 2,500 Piece(s) 5 Day(s) 280Ω1x1:8マルチプレクサ/デマルチプレクサ±3V~18Vデュアルサプライ--55~12516ピンSOIC

฿ 275.64

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 280Ω4x2:1マルチプレクサ/デマルチプレクサ±3V~18Vデュアルサプライ360nA-55~12516ピンSOIC

฿ 192.39

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 16Ω8 x 1:2マルチプレクサ/デマルチプレクサ、ギガビットEthernet LAN3 V~3.6 V単電源1mA-42ピンWQFN (3.5x9.0)

฿ 16.19

ANALOG SWITCHES 3,000 Piece(s) 5 Day(s) 10Ω2xSPST-NOスイッチ1.65V~5.5V単電源1µA-55~125US8

฿ 17.42

ANALOG SWITCHES 3,000 Piece(s) 5 Day(s) 1.15Ω1xSPDTスイッチ1.65V~5.5V単電源500nA-40~85SC-88/SC70-6/SOT-363

฿ 232.39

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 800MΩ2xSPDTスイッチ1.8V~5.5V単電源200nA-55~12510ピンマイクロバンプ

฿ 232.39

ANALOG SWITCHES 1 Piece(s) 5 Day(s) 33Ω1x1:8マルチプレクサ/デマルチプレクサ3V~5V、±3Vシングル、デュアル電源40µA-55~12516ピンTSSOP

฿ 189.34

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) 30Ω1xSPDTスイッチ2V~5.5V単電源1µA-55~1256ピンTSOP

Loading...

  1. 1

Basic Information

Installation Type Surface Mount