1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Analog Switch (Part Number)

[Analog Devices] Analog Switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 145.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switches, multiplexers, crosspoint switches, etc.

Part Number
AD8180ARZ
AD8185ARUZ
AD8186ARUZ
ADG409BNZ
ADG413BNZ
ADG417BRZ
ADG658YRQZ
ADG713BRUZ
ADG723BRMZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInstallation Type On Resistance Switch Circuit Configuration Performance Supply Voltage (Range) Power Supply Current - Supply Operating Temperature
(℃)
Supplier Device Package

฿ 574.79

DIGITAL ENCODERS DECODER 1 Piece(s) 5 Day(s) Surface Mount-1x2:1Multiplexer±4V to 6VDual supply--40 to 858 pin SOIC

฿ 684.19

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount-3x2:1Multiplexer±4.5V to 5.5VDual supply--40 to 8524 pin TSSOP

฿ 253.03

ANALOG SWITCHES 1 Piece(s) 6 Day(s) Surface Mount-3x2:1Multiplexer3.5V to 5.5VSingle power supply--40 to 8524 pin TSSOP

฿ 608.49

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Through Hole90 Ω2x4:1Multiplexer12V, ±15VSingle, dual power supply100µA-40 to 8516 pin PDIP

฿ 353.99

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Through Hole80 Ω4xSPST-NC/NOSwitch12V, ±15VSingle, dual power supply100pA-40 to 8516 pin PDIP

฿ 361.54

DIGITAL ENCODERS DECODER 1 Piece(s) 98 Day(s) Surface Mount40 Ω1xSPST-NCSwitch12V, ±15VSingle, dual power supply100pA-40 to 858 pin SOIC N

฿ 483.11

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount150 Ω1x8:1Multiplexer2V to 12V, ±2V to 6VSingle, dual power supply10nA-40 to 12516 pin QSOP

฿ 366.07

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount4 Ω4xSPST-NC/NOSwitch1.8V to 5.5VSingle power supply1nA-40 to 8516 pin TSSOP

฿ 145.83

DIGITAL ENCODERS DECODER 1 Piece(s) 6 Day(s) Surface Mount4 Ω2xSPST-NC/NOSwitch1.8V to 5.5VSingle power supply1nA-40 to 858 pin MSOP

Loading...

  1. 1