(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various analog switch devices such as switches, multiplexers, crosspoint switches, etc.
Part Number |
---|
ADG417BRZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature (℃) | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 361.54 | DIGITAL ENCODERS DECODER | 1 Piece(s) | 98 Day(s) | Surface Mount | 40 Ω | 1xSPST-NC | Switch | 12V, ±15V | Single, dual power supply | 100pA | -40 to 85 | 8 pin SOIC N |
Loading...
Please check the type/dimensions/specifications of the part ADG417BRZ in the [Analog Devices] Analog Switch series.
Part Number |
---|
AD8186ARUZ |
ADG409BNZ |
ADG413BNZ |
ADG658YRQZ |
ADG713BRUZ |
ADG723BRMZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Installation Type | On Resistance | Switch Circuit Configuration | Performance | Supply Voltage (Range) | Power Supply | Current - Supply | Operating Temperature (℃) | Supplier Device Package |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 253.03 | 1 Piece(s) | 6 Day(s) | Surface Mount | - | 3x2:1 | Multiplexer | 3.5V to 5.5V | Single power supply | - | -40 to 85 | 24 pin TSSOP | ||
฿ 608.49 | 1 Piece(s) | 6 Day(s) | Through Hole | 90 Ω | 2x4:1 | Multiplexer | 12V, ±15V | Single, dual power supply | 100µA | -40 to 85 | 16 pin PDIP | ||
฿ 353.99 | 1 Piece(s) | 6 Day(s) | Through Hole | 80 Ω | 4xSPST-NC/NO | Switch | 12V, ±15V | Single, dual power supply | 100pA | -40 to 85 | 16 pin PDIP | ||
฿ 483.11 | 1 Piece(s) | 6 Day(s) | Surface Mount | 150 Ω | 1x8:1 | Multiplexer | 2V to 12V, ±2V to 6V | Single, dual power supply | 10nA | -40 to 125 | 16 pin QSOP | ||
฿ 366.07 | 1 Piece(s) | 6 Day(s) | Surface Mount | 4 Ω | 4xSPST-NC/NO | Switch | 1.8V to 5.5V | Single power supply | 1nA | -40 to 85 | 16 pin TSSOP | ||
฿ 145.83 | 1 Piece(s) | 6 Day(s) | Surface Mount | 4 Ω | 2xSPST-NC/NO | Switch | 1.8V to 5.5V | Single power supply | 1nA | -40 to 85 | 8 pin MSOP |
How can we improve?
How can we improve?