1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

[ROHM] Operational Amplifier (Part Number)

OPERATIONAL AMPLIFIER

[ROHM] Operational Amplifier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various general-purpose operational amplifiers.

Part Number
BA3472FJ-GE2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Of Circuits Output Type Gain Bandwith (GB Product) (Unit) Gain Bandwith (GB Product) (Value) Input Offset Voltage (Unit) Input Offset Voltage (Value) Input Bias Current (Max) (Unit) Input Bias Current (Max) (Value) Through Rate Supply Voltage Amplifier Type Current - Output/Channel Operating Temperature Supplier Device Package Output Current (Each Channel) Maximum operating temperature Minimum operating temperature package/case

฿ 32.56

OPERATIONAL AMPLIFIER 1 Piece(s) 5 Day(s) 2-MHz4mV1.5nA10010V/µs3V~36V、±1.5V~18VGeneral purpose30mA-40~858 pin SOP pin J----

Loading...

  1. 1

Basic Information

Installation Type Surface Mount

Please check the type/dimensions/specifications of the part BA3472FJ-GE2 in the [ROHM] Operational Amplifier series.

Products with similar specification

Part Number
BA10358F-E2
BA10358FJ-GE2
BA10358FV-E2
BA3472FV-E2
BA3472FVM-TR
BA3472FVT-GE2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber Of Circuits Output Type Gain Bandwith (GB Product) (Unit) Gain Bandwith (GB Product) (Value) Input Offset Voltage (Unit) Input Offset Voltage (Value) Input Bias Current (Max) (Unit) Input Bias Current (Max) (Value) Through Rate Supply Voltage Amplifier Type Current - Output/Channel Operating Temperature Supplier Device Package Output Current (Each Channel) Maximum operating temperature Minimum operating temperature package/case

฿ 15.24

1 Piece(s) 98 Day(s) 2-kHz500mV2nA450.2V/µs3V~32V、±1.5V~16VGeneral purpose20mA-40~858 pin SOP----

฿ 17.01

1 Piece(s) 6 Day(s) 2-kHz500mV2nA450.2V/µs3V~32V、±1.5V~16VGeneral purpose20mA-40~858 pin SOP pin J----

฿ 14.74

1 Piece(s) 5 Day(s) 2-kHz500mV2nA450.2V/µs3V~32V、±1.5V~16VGeneral purpose20mA-40~858 pin SSOP----

฿ 69.47

1 Piece(s) 6 Day(s) 2-MHz4mV1.5nA10010V/µs3V~36V、±1.5V~18VGeneral purpose30mA-40~858 pin SSOP----

฿ 69.47

1 Piece(s) 98 Day(s) 2-MHz4mV1.5nA10010V/µs3V~36V、±1.5V~18VGeneral purpose30mA-40~858 pin MSOP----

฿ 33.24

1 Piece(s) 6 Day(s) 2-MHz4mV1.5nA10010V/µs3V~36V、±1.5V~18VGeneral purpose30mA-40~858 pin TSSOP pin B----