(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Various packaged products such as through-hole mounting type and surface mounting type. Various general-purpose operational amplifiers.
Part Number |
---|
BA2115F-E2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Circuits | Output Type | Gain Bandwith (GB Product) (Unit) | Gain Bandwith (GB Product) (Value) | Input Offset Voltage (Unit) | Input Offset Voltage (Value) | Input Bias Current (Max) (Unit) | Input Bias Current (Max) (Value) | Through Rate | Supply Voltage | Amplifier Type | Current - Output/Channel | Operating Temperature | Supplier Device Package | Output Current (Each Channel) | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.60 | OPERATIONAL AMPLIFIER | 1 Piece(s) | 6 Day(s) | 2 | - | MHz | 12 | mV | 1 | nA | 150 | 4V/µs | 2V~14V、±1V~7V | General purpose | 10mA | -40~85 | 8 pin SOP | - | - | - | - |
Loading...
Installation Type | Surface Mount |
---|
Please check the type/dimensions/specifications of the part BA2115F-E2 in the [ROHM] Operational Amplifier series.
Part Number |
---|
BA10358F-E2 |
BA10358FJ-GE2 |
BA10358FV-E2 |
BA2115FVM-TR |
BA2902F-E2 |
BA2902FV-E2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number Of Circuits | Output Type | Gain Bandwith (GB Product) (Unit) | Gain Bandwith (GB Product) (Value) | Input Offset Voltage (Unit) | Input Offset Voltage (Value) | Input Bias Current (Max) (Unit) | Input Bias Current (Max) (Value) | Through Rate | Supply Voltage | Amplifier Type | Current - Output/Channel | Operating Temperature | Supplier Device Package | Output Current (Each Channel) | Maximum operating temperature | Minimum operating temperature | package/case |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 15.24 | 1 Piece(s) | 98 Day(s) | 2 | - | kHz | 500 | mV | 2 | nA | 45 | 0.2V/µs | 3V~32V、±1.5V~16V | General purpose | 20mA | -40~85 | 8 pin SOP | - | - | - | - | ||
฿ 17.01 | 1 Piece(s) | 6 Day(s) | 2 | - | kHz | 500 | mV | 2 | nA | 45 | 0.2V/µs | 3V~32V、±1.5V~16V | General purpose | 20mA | -40~85 | 8 pin SOP pin J | - | - | - | - | ||
฿ 14.74 | 1 Piece(s) | 5 Day(s) | 2 | - | kHz | 500 | mV | 2 | nA | 45 | 0.2V/µs | 3V~32V、±1.5V~16V | General purpose | 20mA | -40~85 | 8 pin SSOP | - | - | - | - | ||
฿ 43.40 | 1 Piece(s) | 5 Day(s) | 2 | - | MHz | 12 | mV | 1 | nA | 150 | 4V/µs | 2V~14V、±1V~7V | General purpose | 10mA | -40~85 | 8 pin MSOP | - | - | - | - | ||
฿ 42.87 | 1 Piece(s) | 98 Day(s) | - | - | kHz | 500 | mV | 2 | nA | 20 | 0.2V/µs | 3V~32V、±1.5V~16V | General purpose | 30mA | -40~125 | 14 pin SOP | - | - | - | - | ||
฿ 105.54 | 1 Piece(s) | 5 Day(s) | - | - | kHz | 500 | mV | 2 | nA | 20 | 0.2V/µs | 3V~32V、±1.5V~16V | General purpose | 30mA | -40~125 | 14 pin SSOP | - | - | - | - |
How can we improve?
How can we improve?