1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TDK, Thermistor Element (Part Number)

TDK, Thermistor Element
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Through-hole mount type, surface mount type, various bulk items. Various NTC type thermistors.

Part Number
NTCG063JF223HTBX
NTCG103EH101HT1
NTCG103JF103FT1S
NTCG103JF103FTDS
NTCG103JX103DTDS
NTCG104EF104FT1X
NTCG163JH103HTDS
NTCG164BF103HT1
NTCG203EH471JT1
NTCG203FH222JT1
NTCG203NH103JTDS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSeries Resistance (At 25℃) Resistance Tolerance Power Rating Operating Temperature
(°C)
Manufacturer Packaging Sales Packaging B Constant Tolerance B Constant 25℃/50℃ B Constant 25℃/75℃ B Constant 25℃/85℃ B Constant 25℃/100℃

฿ 2.44

THERMISTORS ELEMENT 50 Piece(s) 8 Day(s) NTCG22k±3%--40~125Cut TapeSeparate±1%3380K-3435K-

฿ 6.47

THERMISTORS ELEMENT 100 Piece(s) 8 Day(s) NTCG100±3%35mW-40~125Cut TapeSeparate±3%3244K-3250K-

฿ 3.41

THERMISTORS ELEMENT 10,000 Piece(s) 8 Day(s) AEC-Q200、NTCG10k±1%--40~150Cut TapeSeparate±1%3380K-3435K-

฿ 3.31

THERMISTORS ELEMENT 10,000 Piece(s) 8 Day(s) AEC-Q200、NTCG10k±1%--40~125Cut TapeSeparate±1%3380K-3435K-

฿ 11.24

THERMISTORS ELEMENT 100 Piece(s) 8 Day(s) AEC-Q200、NTCG10k±0.5%--40~125Cut TapeSeparate±0.5%3380K-3435K-

฿ 2.47

THERMISTORS ELEMENT 50 Piece(s) 8 Day(s) NTCG100k±1%35mW-40~125Cut TapeSeparate±1%--4550K-

฿ 7.49

THERMISTORS ELEMENT 25 Piece(s) 8 Day(s) NTCG10k±3%100mW-40~125Cut Tape (CT)Cut Tape (CT)±3%3380K3422K3435K3453K

฿ 7.47

THERMISTORS ELEMENT 20 Piece(s) 8 Day(s) NTCG10k±3%100mW-40~125Cut Tape (CT)Cut Tape (CT)±1%4037K4092K4070K4080K

฿ 6.97

THERMISTORS ELEMENT 20 Piece(s) 8 Day(s) NTCG470±5%200mW-40~125Cut Tape (CT)Cut Tape (CT)±3%3232K-3250K-

฿ 6.97

THERMISTORS ELEMENT 20 Piece(s) 8 Day(s) NTCG2.2k±5%200mW-40~125Cut Tape (CT)Cut Tape (CT)±3%3248K-3300K-

฿ 8.26

THERMISTORS ELEMENT 20 Piece(s) 8 Day(s) NTCG10k±5%200mW-40~125Cut Tape (CT)Cut Tape (CT)±3%3590K3635K3650K3670K

Loading...

  1. 1

Basic Information

Type NTC Installation Type Surface Mount