(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Through-hole mount type, surface mount type, various bulk items. Various NTC type thermistors.
Part Number |
---|
NTCG163JH103HTDS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Series | Resistance (At 25℃) | Resistance Tolerance | Power Rating | Operating Temperature (°C) | Manufacturer Packaging | Sales Packaging | B Constant Tolerance | B Constant 25℃/50℃ | B Constant 25℃/75℃ | B Constant 25℃/85℃ | B Constant 25℃/100℃ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7.49 | THERMISTORS ELEMENT | 25 Piece(s) | 8 Day(s) | NTCG | 10k | ±3% | 100mW | -40~125 | Cut Tape (CT) | Cut Tape (CT) | ±3% | 3380K | 3422K | 3435K | 3453K |
Loading...
Type | NTC | Installation Type | Surface Mount |
---|
Please check the type/dimensions/specifications of the part NTCG163JH103HTDS in the TDK, Thermistor Element series.
Part Number |
---|
NTCG103JF103FTDS |
NTCG103JX103DTDS |
NTCG104EF104FT1X |
NTCG164BF103HT1 |
NTCG203EH471JT1 |
NTCG203FH222JT1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Series | Resistance (At 25℃) | Resistance Tolerance | Power Rating | Operating Temperature (°C) | Manufacturer Packaging | Sales Packaging | B Constant Tolerance | B Constant 25℃/50℃ | B Constant 25℃/75℃ | B Constant 25℃/85℃ | B Constant 25℃/100℃ |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3.31 | 10,000 Piece(s) | 8 Day(s) | AEC-Q200、NTCG | 10k | ±1% | - | -40~125 | Cut Tape | Separate | ±1% | 3380K | - | 3435K | - | ||
฿ 11.24 | 100 Piece(s) | 8 Day(s) | AEC-Q200、NTCG | 10k | ±0.5% | - | -40~125 | Cut Tape | Separate | ±0.5% | 3380K | - | 3435K | - | ||
฿ 2.47 | 50 Piece(s) | 8 Day(s) | NTCG | 100k | ±1% | 35mW | -40~125 | Cut Tape | Separate | ±1% | - | - | 4550K | - | ||
฿ 7.47 | 20 Piece(s) | 8 Day(s) | NTCG | 10k | ±3% | 100mW | -40~125 | Cut Tape (CT) | Cut Tape (CT) | ±1% | 4037K | 4092K | 4070K | 4080K | ||
฿ 6.97 | 20 Piece(s) | 8 Day(s) | NTCG | 470 | ±5% | 200mW | -40~125 | Cut Tape (CT) | Cut Tape (CT) | ±3% | 3232K | - | 3250K | - | ||
฿ 6.97 | 20 Piece(s) | 8 Day(s) | NTCG | 2.2k | ±5% | 200mW | -40~125 | Cut Tape (CT) | Cut Tape (CT) | ±3% | 3248K | - | 3300K | - |
How can we improve?
How can we improve?