1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Analog Devices] Clock Generation and Distribution (PLL) (Part Number)

[Analog Devices] Clock Generation and Distribution (PLL)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 362.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Various packaged products such as through-hole mounting type and surface mounting type. Various clock generation and distribution ICs such as fractional N synthesizers, clock/frequency synthesizers, and clock generators.

Part Number
ADF4001BCPZ
ADF4002BCPZ
ADF4106BCPZ
ADF4106BRUZ
ADF4350BCPZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFunction Type Frequency (Max) Supply Voltage (Range)
(V)
Packing Form/Case

฿ 458.43

COMMUNICATIONS INTERFACE 1 Piece(s) 98 Day(s) Clock generator (RF)200MHz2.7V~5.5V20-pin VFQFN exposed bottom pad, CSP

฿ 469.37

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Clock/Frequency Synthesizer (RF), Phase Detector400MHz2.7V~3.3V20-pin VFQFN exposed bottom pad, CSP

฿ 362.29

COMMUNICATIONS INTERFACE 1 Piece(s) 6 Day(s) Clock/Frequency Synthesizer (RF)6GHz2.7V~3.3V20-pin VFQFN exposed bottom pad, CSP

฿ 593.53

COMMUNICATIONS INTERFACE 1 Piece(s) 5 Day(s) Clock/Frequency Synthesizer (RF)6GHz2.7V~3.3V-

฿ 1,458.07

CLOCK GENERATION DISTRIBUTION 1 Piece(s) 6 Day(s) Fan-out distribution, fractional-N, clock/frequency synthesizer (RF)4.4GHz3V ~ 3.6V32-pin VFQFN exposed bottom pad, CSP

Loading...

  1. 1

Basic Information

Installation Type Surface Mount No. Of Circuits 1 Input Type CMOS, TTL
Output Type Clock Operating Temperature(℃) -40~85