1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tablet Head Set

HEADSET AND MIKE

Tablet Head Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,114.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Useful for classroom lessons and reading aloud on a tablet.

 
Part Number
MM-HS525TABN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,114.68

HEADSET AND MIKE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Headphone Format Dynamic type 27 mm (stereo) Features Comes with a windscreen (microphone sponge). Reduces noise caused by breathing. Frequency Properties (Headphones)(Hz) 20 to 20000
Impedance (Headphones)(Ω) 32 Maximum Input (Headphones)(mW) 30 Format Microphone Capacitor Type
Orientation (Microphone) Non-directional (All) Frequency properties (Microphone)(Hz) 100 to 10000 Impedance (microphone)(Ω) 2.2k
Input sensitivity (microphone)(dB) -54 ± 3 Plug/connector shape Four Pole Mini Plug