(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Head Sets / Microphones

A headset / microphone is a device that integrates headphones, earphones, and a microphone for talking through communication devices. It is used in video conferencing and call center operations. Since the microphone is fundamentally positioned at the mouth, there is no need to hold a microphone in your hand, and you can talk even when your hands are full. There are two types: ones that you wear on your head, and ones that hook on at the left and right. Usually, there is a connection cable to connect them to a communication device. However, some wireless products support Bluetooth. There is also a sort of headset / microphone that is a microphone without headphones or earphones. Models with a stand can be fixed onto a desk. They are broadly divided into two types: omnidirectional microphones, which can collect sound widely, and unidirectional microphones, which help to reduce ambient noise.
CAD
Days to Ship
  • All
  • 16 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Bluetooth Headset For PC / HS10 / Black

    Bluetooth Headset For PC / HS10 / Black

    ELECOM

    [Features]
    Simple wireless Bluetooth headset that is comfortable to wear

    [Product specifications]
    · Simple wireless Bluetooth headset that is comfortable to wear.
    · To avoid stress on the ear, the ear hook is curved in three dimensions. This design ensures comfort even over prolonged use. Comes with separate left and right ear hooks.
    · The shape of the earphone is designed to perfectly fit the shape of ear. The ear fit was improved in order to boost sound quality and enhance wearability.
    · The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
    · Lets you talk on the phone continuously for 5 hours.
    · It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
    · A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
    · Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
    · Communication method: Bluetooth standard version 3.0
    · Output: Bluetooth Power Class 2
    · Maximum communication distance: line-of-sight distance 10 m
    · Frequency band used: 2.4 GHz band
    · Modulation method: FHSS (Frequency Hopping Spread Spectrum)
    · Supported Bluetooth profiles: HFP, HSP
    · Maximum number of registered devices: 8
    · Multipoint (simultaneous standby): not supported
    · Model: dynamic type
    · Output sound pressure level: 118 dB
    · Driver unit: full range ø9 mm
    · Playback frequency range (A2DP): 20 Hz to 20 kHz
    · Maximum continuous call time: about 5 hours
    · Maximum continuous standby time: about 100 hours
    · Power supply: 5 V (USB power)
    · Built-in battery: lithium polymer rechargeable battery
    · Charge time: about 2 hours
    · Microphone type: electret condenser type
    · Microphone directional characteristics: omnidirectional
    · Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
    · Microphone effective frequency range: 100 Hz to 3,000 Hz
    · Input terminal: Micro-USB (for charging)
    · Operational environment conditions (temperature): 5°C to 35°C
    · Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · Storage environment conditions (temperature): 0°C to 40°C
    · Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · External dimensions (W × D × H): 14.0 × 9.0 × 53.1 mm (excluding protrusions)
    · Weight: approx. 8 g
    · Main body color: black
    · Legal compliance: TELEC/JATE
    · Compatible standards: BQB
    · Green Purchasing Law: N/A
    · Accessories: USB charging cable, earpiece (S/M/L with M pre-installed), ear hook (1 each for right and left ear), instruction manual, Quick Connection Guide
    · Package size: width 60 mm × depth 45 mm × height 182 mm
    · Package weight: 0.083 kg
    · JAN code: 4953103432833
    From: ฿ 717.27
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bluetooth Headset / A2DP Compatible / HS20 / Red

    Bluetooth Headset / A2DP Compatible / HS20 / Red

    ELECOM

    [Features]
    An A2DP-compatible wireless Bluetooth headset you can use to listen to not only phone calls but also music and video.

    [Product specifications]
    · An A2DP-compatible wireless Bluetooth headset you can use to listen to not only phone calls but also music and video.
    · To avoid stress on the ear, the ear hook is curved in three dimensions. This design ensures comfort even over prolonged use. Comes with separate left and right ear hooks.
    · The shape of the earphone is designed to perfectly fit the shape of ear. The ear fit was improved in order to boost sound quality and enhance wearability.
    · To enable clear phone calls, the headset is equipped with HD Voice, which uses twice the bandwidth of conventional headsets, as well as cVc (clear voice capture), a noise reduction technology.
    · Supports multipoint. This lets you connect to two mobile phones simultaneously and put one on hold.
    · The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
    · Lets you talk on the phone continuously for 6 hours or listen to music continuously for 5 hours. The power supply can be turned on and off with the slide switch, which lets you reduce power consumption during downtime.
    · It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
    · A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
    · Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
    · Communication method: Bluetooth standard version 4.0
    · Output: Bluetooth Power Class 2
    · Maximum communication distance: line-of-sight distance 10 m
    · Frequency band used: 2.4 GHz band
    · Modulation method: FHSS (Frequency Hopping Spread Spectrum)
    · Supported Bluetooth profiles: HFP, HSP, A2DP, AVRCP
    · A2DP compatible codecs: SBC
    · A2DP compatible content protection: yes, SCMS-T
    · Maximum number of registered devices: 8
    · Multipoint (simultaneous standby): supported
    · Model: dynamic type
    · Output sound pressure level: 118 dB
    · Driver unit: full range ø10 mm
    · Playback frequency range (A2DP): 20 Hz to 20 kHz
    · Maximum continuous playback time: about 5 hours
    · Maximum continuous call time: about 6 hours
    · Maximum continuous standby time: about 120 hours
    · Power supply: 5 V (USB power)
    · Built-in battery: lithium polymer rechargeable battery
    · Charge time: about 2 hours
    · Microphone type: electret condenser type
    · Microphone directional characteristics: omnidirectional
    · Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
    · Microphone effective frequency range: 100 Hz to 3,000 Hz
    · Input terminal: Micro-USB (for charging)
    · Operational environment conditions (temperature): 5°C to 35°C
    · Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · Storage environment conditions (temperature): 0°C to 40°C
    · Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · External dimensions (W × D × H): 15.5 x 11.5 x 57.4 mm (excluding protrusions)
    · Weight: approx. 10 g
    · Main body color: red
    · Legal compliance: TELEC/JATE
    · Compatible standards: BQB
    · Accessories: USB charging cable, earpiece (S/M/L, with M pre-installed), ear hook (1 each for right and left ear), instruction manual, Quick Connection Guide
    · Package size: width 60 mm × depth 45 mm × height 155 mm
    · Package weight: 0.085 kg
    · JAN code: 4953103465763
    From: ฿ 943.72
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Foldable Headset with Large Caliber Speakers (Both Ears)

    Foldable Headset with Large Caliber Speakers (Both Ears)

    ELECOM

    [Features]
    · Both ears overhead type headset that produces clear sound
    From: ฿ 1,400.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    USB Microphone

    USB Microphone

    SANWA SUPPLY

    Uninfluenced by PC noise, USB digital microphone.

    [Features]
    Unidirectional microphone suppresses surrounding noise
    · It is a unidirectional microphone to suppress mixing of ambient noise.
    · Includes mute switch that can pause microphone input temporarily.
    · Includes ON/OFF switch.
    From: ฿ 2,267.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Small Speaker Phone for Web Conferences

    Small Speaker Phone for Web Conferences

    SANWA SUPPLY

    A small speaker-phone with a high sensitivity microphone. Ideal for WEB conferences such as those over Skype.

    [Features]
    Perfect for WEB conferences, speakerphone with high sensitivity microphone.
    · Without using a headset or speaker, it is possible to have a large WEB conference
    · Uses high sensitivity microphone unit capable of picking up sound from a wide range (up to about 5 m)
    · Excellent digital signal processing. with (DSP) there is little noise and a clear voice is achieved.
    · Uses echo cancellation to provide natural-sounding conversation with a clear sound quality.
    · Powered over USB bus-power, so no AC adapter required.
    · Includes a microphone mute (silent) switch.
    · Also works with software such as Skypeor Yahoo messenger etc.
    From: ฿ 10,055.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet Head Set

    Tablet Head Set

    SANWA SUPPLY

    Useful for classroom lessons and reading aloud on a tablet.
    From: ฿ 1,114.68
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bluetooth Headset For Mobile Phone / A2DP-Compatible / HS40 / Red

    Bluetooth Headset For Mobile Phone / A2DP-Compatible / HS40 / Red

    ELECOM

    [Features]
    Bluetooth headset with high sound quality suitable for casual music listeners

    [Product specifications]
    · A compact wireless Bluetooth headset suitable for casual enjoyment of music and videos.
    · Equipped with a large 13‑mm-diameter speaker driver optimized for music so that you can listen to music with a well-balanced sound quality from the bass up to the middle and high ranges.
    · Includes a noise cancellation feature to achieve clear telephone calls. Reduces ambient noise picked up by the microphone to improve call quality for the other party.
    · To avoid stress on the ear, the ear hook is curved in three dimensions. This design ensures comfort even over prolonged use. Comes with separate left and right ear hooks.
    · The shape of the earphone is designed to perfectly fit the shape of ear. The ear fit was improved in order to boost sound quality and enhance wearability.
    · Supports multipoint. This lets you connect to two mobile phones simultaneously and put one on hold.
    · The charging connector is the same Micro-USB type as a smartphone. It is also possible to charge the headset by connecting it to your smartphone's usual charging cable.
    · Lets you talk on the phone continuously for 4.5 hours or listen to music continuously for 4 hours.
    · It can connect not only to mobile phones and smartphones but also to PCs and other devices. The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
    · A simple connection guide is included that enables reliable and easy setting even for first-time Bluetooth headset users.
    · Connection settings can be configured just by touching in the case of NFC compatible smartphones. No need to open the settings screen on your smartphone.
    · Compatible with the easy BT setting application for Android smartphones. Pairing can be done just by following the guide. The application can be downloaded from Google play. * Not compatible with smartphones running Android 6.0 and later.
    · Communication method: Bluetooth standard version 4.1
    · Output: Bluetooth Power Class 2
    · Maximum communication distance: line-of-sight distance 10 m
    · Frequency band used: 2.4 GHz band
    · Modulation method: FHSS (Frequency Hopping Spread Spectrum)
    · Supported Bluetooth profiles: HFP, HSP, A2DP, AVRCP
    · A2DP compatible codecs: SBC
    · A2DP compatible content protection: yes, SCMS-T
    · Maximum number of registered devices: 8
    · Multipoint (simultaneous standby): supported
    · Model: dynamic type
    · Output sound pressure level: 112 dB/1 mW
    · Driver unit: full range ø13 mm
    · Playback frequency range (A2DP): 20 Hz to 8 kHz
    · Maximum continuous playback time: about 4 hours
    · Maximum continuous call time: about 4.5 hours
    · Maximum continuous standby time: about 55 hours
    · Power supply: 5 V (USB power)
    · Built-in battery: lithium polymer rechargeable battery
    · Charge time: about 2 hours
    · Microphone type: electret condenser type
    · Microphone directional characteristics: omnidirectional
    · Microphone sensitivity: -42 dB (1 V/pa, at 1 kHz)
    · Microphone effective frequency range: 100 Hz to 3,000 Hz
    · Input terminal: Micro-USB (for charging)
    · Operational environment conditions (temperature): 5°C to 35°C
    · Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · Storage environment conditions (temperature): 0°C to 40°C
    · Storage environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · External dimensions (W × D × H): 17.0 × 12.7 × 31.7 mm (excluding protrusions)
    · Weight: approx. 8 g
    · Main body color: red
    · Legal compliance: TELEC/JATE/NCC
    · Accessories: USB charging cable, earpiece (S/M/L, with M pre-installed), ear hook (1 each for right and left ear), instruction manual, Quick Connection Guide
    · Package size: width 60 mm × depth 45 mm × height 155 mm
    · Package weight: 0.085 kg
    · JAN code: 4953103473287
    From: ฿ 1,622.15
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black

    Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black

    ELECOM

    [Features]
    · With a dual-microphone cancellation feature to provide clear voice transmission. A hands-free Bluetooth headset with 9 earbuds and a 3D ear hook that is comfortable to wear even for prolonged periods.

    [Product specifications]
    · A hands-free Bluetooth headset with a dual-microphone noise cancellation feature that suppresses background noise and delivers clear voice transmission.
    · Compatible with HD Voice, which maximizes the speech quality of VoLTE so you can hear the speech of the other person clearly.
    · Also compatible with Qualcomm's new cVc (clear voice capture) 8.0 DSP technology, achieving clear and high sound quality speech with little noise.
    · Comes with 9 earbuds and separate 3D ear hooks for the left and right ear to allow you to select the right fit for your ear.
    · Two types of left and right earbuds are included: type A, which hooks on the surface of the ear, and type B, which fits inside the ear. Both types are provided in 3 sizes: S, M, and L.
    · Type A is an open earbud that lets you hear ambient sounds, while type B fits snugly in the ear like a plug for effective sound insulation. You can select the appropriate type to suit your usage environment.
    · The earbuds are designed based on measurement data from different ear types to ensure that they can be firmly seated in the ear. The result is a perfect fit that will not leave your ear sore even after prolonged use.
    · The shape of the ear hook is three-dimensionally designed to reduce stress on the ears. Curved to follow the shape around the ears, it provides comfortable use even for long periods.
    · When you use the on/off switch to turn the power on for the first time, Bluetooth pairing mode is activated automatically to allow you to get connected right away. When you turn the power on for the second time, it connects automatically.
    · Siri on an iPhone or Google Assistant on an Android smartphone can be easily activated just by pushing the multi-function button.
    · Compatible with multipoint technology that enables simultaneously standing-by on two communication devices such as cellphones and smartphones.
    · Enables prolonged use, allowing a continuous standby time of up to 200 hours, a continuous call time of up to 7.5 hours, and a continuous music playback time of up to 7 hours.
    · The battery level of the headset can be displayed on the iPhone screen when connected with an iPhone.
    · A simple connection guide that enables reliable and easy setting even for first-time Bluetooth headset users can be accessed via the QR code in the instruction manual.
    · External dimensions (W × D × H): approx. 16 × 57 × 24 mm (excluding protrusions)
    · Weight: approx. 8 g
    · Legal compliance: TELEC/JATE
    · Accessories: USB charging cable, instruction manual, ear hooks (1 each for the right and left ears), type A earbuds (S/M/L for right, S/M/L for left), type B earbuds (S/M/L 1 each for right and left)
    · Communication method: Bluetooth standard version 4.2
    · Output: Bluetooth Power Class 2
    · Maximum communication distance: line-of-sight distance 10 m
    · Frequency band used: 2.4 GHz band
    · Modulation method: FHSS (Frequency Hopping Spread Spectrum)
    · Supported Bluetooth profiles: HFP, HSP, A2DP, AVRCP
    · A2DP compatible codecs: SBC
    · A2DP compatible content protection: yes, SCMS-T
    · Maximum number of registered devices: 8
    · Multipoint (simultaneous standby): supported
    · Maximum continuous playback time: about 7.0 hours
    · Maximum continuous call time: about 7.5 hours
    · Maximum continuous standby time: about 200 hours
    · Power supply: 5 V DC
    · Charge time: about 2 hours
    · Driver unit: airtight dynamic
    · Microphone type: electret condenser type
    · Input terminal: Micro-USB (for charging)
    · Operational environment conditions (temperature): 5°C to 35°C
    · Operational environment conditions (relative humidity): 20% to 80% (however, non condensing)
    · Main body color: black
    · JAN code: 4953103339651
    From: ฿ 4,647.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Bluetooth Headset For PC / HS10 / Black
You can add up to 6 items per a category to the compare list.
Bluetooth Headset / A2DP Compatible / HS20 / Red
You can add up to 6 items per a category to the compare list.
Foldable Headset with Large Caliber Speakers (Both Ears)
You can add up to 6 items per a category to the compare list.
USB Microphone
You can add up to 6 items per a category to the compare list.
Small Speaker Phone for Web Conferences
You can add up to 6 items per a category to the compare list.
Tablet Head Set
You can add up to 6 items per a category to the compare list.
Bluetooth Headset For Mobile Phone / A2DP-Compatible / HS40 / Red
You can add up to 6 items per a category to the compare list.
Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black
Brand

ELECOM

ELECOM

ELECOM

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

ELECOM

ELECOM

Product Series

Bluetooth Headset For PC / HS10 / Black

Bluetooth Headset / A2DP Compatible / HS20 / Red

Foldable Headset with Large Caliber Speakers (Both Ears)

USB Microphone

Small Speaker Phone for Web Conferences

Tablet Head Set

Bluetooth Headset For Mobile Phone / A2DP-Compatible / HS40 / Red

Bluetooth Headset For Mobile Phone / Dual Noise Canceling / HPC60 / Black

From

฿ 717.27

฿ 943.72

฿ 1,400.00

฿ 2,267.00

฿ 10,055.00

฿ 1,114.68

฿ 1,622.15

฿ 4,647.00

Days to Ship Quote Quote Quote Quote 16 Day(s) Quote Quote 16 Day(s)

Loading...

  1. 1

Related Categories to Head Sets / Microphones