1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Speaker Phone for Web Conferences

HEADSET AND MIKE

Small Speaker Phone for Web Conferences
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,055.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A small speaker-phone with a high sensitivity microphone. Ideal for WEB conferences such as those over Skype.

[Features]
Perfect for WEB conferences, speakerphone with high sensitivity microphone.
· Without using a headset or speaker, it is possible to have a large WEB conference
· Uses high sensitivity microphone unit capable of picking up sound from a wide range (up to about 5 m)
· Excellent digital signal processing. with (DSP) there is little noise and a clear voice is achieved.
· Uses echo cancellation to provide natural-sounding conversation with a clear sound quality.
· Powered over USB bus-power, so no AC adapter required.
· Includes a microphone mute (silent) switch.
· Also works with software such as Skypeor Yahoo messenger etc.

 
Part Number
MM-MC28
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,055.00

HEADSET AND MIKE 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Features Employs high sensitivity microphone and comes with an echo cancellation function and microphone mute switch. Orientation (Microphone) Non-directional (All) Frequency properties (Microphone)(Hz) 100–5000
Input sensitivity (microphone)(dB) -32 ± 4 Plug/connector shape USB connector Accessory USB Cable (Approximately 1.5 m), Instruction Manual, Warranty Card

Please check the type/dimensions/specifications of the part MM-MC28 in the Small Speaker Phone for Web Conferences series.