1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OA Chair Nylon Caster【5 Pieces Per Package】 (Part Number)

COMPUTER DESKS AND CHAIRS

OA Chair Nylon Caster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,350.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Nylon casters suitable for use on carpet floors.

[Features]
· Caster / adjuster, caster cover which can be replaced according to the place to use.
· Two-wheel casters made of nylon.
· Ideal for replacement when a caster is damaged.

 
Part Number
SNC-CAST5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,350.00

COMPUTER DESKS AND CHAIRS 1 Pack(s)

5 Pieces Per Package

60 Day(s)

Loading...

  1. 1

Basic Information

Features Dual wheeled nylon casters for use on top of carpet. Compatible with most Sanwa Supply chair models. Size (W x D x H)(mm) 68x52x80 Specifications Applicable hole diameter: 11.12mm, shaft length: 26 mm
Material Nylon

Please check the type/dimensions/specifications of the part SNC-CAST5 in the OA Chair Nylon Caster series.