1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OA Chair (For Schools/Offices) (Part Number)

OA Chair (For Schools/Offices)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,766.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A chair which you will not be tired sitting on for a long time.
[Features]
· It has a large and relaxing back and seat so you will not be tired sitting for a long time.
· Abundant color variations.

 
Part Number
SNC-E3KVBK2
SNC-E5VBL
SNC-T130KR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Color Features Size (W x D x H)
(mm)
Specifications Material

฿ 10,466.67

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote Backrest W390xH285BlackFormaldehyde-reduced product Attach the dedicated SNC-ARM2K arm (sold separately) to convert to an armrest type.515x585x700 to 870Tolerated Load - Seat: 100 kg, with Gas Pressure Lifting System, Backrest-Locking Function, Adjustable Back Rest (Up / Down), Backrest Tilt FunctionUpholstery: PVC Leather Lining (Anti-Bacterial / Anti-Fungal), Main Components: Polypropylene / Nylon, Casters: Urethane

฿ 5,766.07

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote Backrest W390xH270BlueFormaldehyde-reduced product Attach the dedicated SNC-ARM2K arm (sold separately) to convert to an armrest type.515 × 530 - 580 × 715 - 885Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Forwards / Backwards / Up / Down Movable Backrest, Backrest Tilt FunctionUpholstery: PVC Leather Lining (Anti-Bacterial / Anti-Fungal), Main Components: Polypropylene / Nylon, Casters: Nylon

฿ 6,214.29

COMPUTER DESKS AND CHAIRS 1 Piece(s) Quote Backrest W460xH470RedPart of the backrest protrudes out to help reduce fatigue on the back and lower back.630x630x1000Tolerated Load - Seat: 80 kg, with Gas Pressure Lifting System, Backrest/Seat-Locking Function, Adjustable Back Rest (Forwards / Backwards)Upholstery / Cloth: Polyester, Main Components: Polypropylene / Nylon, Casters: Nylon

Loading...

  1. 1

Basic Information

Classification Without Elbow Pad