1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

HDMI+USB2.0 Extender (Part Number)

RELATION KVM EXTENDER

HDMI+USB2.0 Extender
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,352.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A HDMI USB extender which can extend a HDMI signal and USB2.0 signal at 1080P full resolution (1920×1080) up to 40 m and 720P (1280×720) up to 60 m

 
Part Number
VGA-EXHDU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 12,352.68

RELATION KVM EXTENDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Type Transceiver set Supplied Power Self power Number of PC connection ports(Port) 1
Number of console connection ports(Port) 1 PC side display interface HDMI Console side keyboard / mouse interface USB
Console side display interface HDMI Maximum Extension Distance(m) 60 Dimension vertical(mm) 24
Dimension width(mm) 90 Dimension depth(mm) 55

Please check the type/dimensions/specifications of the part VGA-EXHDU in the HDMI+USB2.0 Extender series.