(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Both ears overhead type headset that produces clear sound
Color | Black | Headphones: Model | 40 mm Dynamic Type (Stereo) | Headphone: Frequency Properties(HZ) | 20 to 20,000 |
---|---|---|---|---|---|
Headphone: Impedance(Ω) | 32 | Headphones: Maximum Input(mW) | 100 | Headphones: Plug Type | 3.5φ stereo mini plug |
Headphones: Cable Length(m) | 1.8 | Microphone / Model | Electret condenser mic | Microphone: Directionality | Nondirectional |
Microphone: Frequency Properties(HZ) | 10 to 10,000 | Microphone / Input Sensitivity(dB) | -46 ± 3 | Microphone: Arm Length(mm) | 155 |
Dimensions (W×D×H)(mm) | 125 x 71 x 163 | Note | Compatible Models: Windows PCs with φ3.5 mm Stereo Mini Plug Microphone Input and Headphone Output Terminals *Not Compatible with Macintosh |
Please check the type/dimensions/specifications of the part HS-HP20BK in the Foldable Headset with Large Caliber Speakers (Both Ears) series.
How can we improve?
How can we improve?