(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra-fine stylus pen which can perform detailed operations and character input comfortably
Product Type | Strap with hook | Color | Black | Size | Length 130 x pen diameter 9.0 x pen tip diameter 2.5 mm |
---|---|---|---|---|---|
Compatible Model | Smartphones: SO-03F, SO-04F, F-03E, SH-02E, SOL24, SGP412JP, tablets: SH-06F, SH-08E, SHT22, SHT21 | Material/material | Pen tip: conductive plastic, main body: aluminum | Specifications | Strap: compatible with various types of smartphones equipped with an earphone jack (φ3.5-mm) |
Please check the type/dimensions/specifications of the part P-TPLFBK in the Extra Fine Touchpen Long P-TPLF Series series.
How can we improve?
How can we improve?