(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A protective film that protects the liquid crystal screen of the tablet from scratches or contamination.
[Features]
· LCD protection films that can be selected at your convenience.
· All are cut to a size perfect for the supported model, are a self-absorption type that does not use an adhesive and can be repositioned.
· The Elecom Protective Film Series is of an "airless specification" using a special adsorption layer that makes air bubbles stand out less over time.
· Any small air bubbles that form can be rubbed out by pressing with your finger, etc.
· Brings more clarity to the image, AR treatment suppresses flickering.
· Hard type for more efficient protection of liquid crystal screens.
· Can be controlled comfortably with smooth finger sliding.
· The newly-developed reflection prevention specification suppresses light reflection and lightens the burden on the eyes.
· A sebum contamination prevention type loved by women that prevents contamination due to foundation, sweat, sebum, and fingerprints.
Product Type | Free-Cut / Smooth Touch / Reflection Proof | Compatible Model | General Purpose | Tablet PC-Compatible Size(Inch) | 8 |
---|---|---|---|---|---|
Material | Liquid Crystal Protective Film / Connecting Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Connecting Surface: Acrylic Adhesive, Outer Surface Urethane | Maximum External Dimensions | Liquid crystal protection film (width 155 x depth 0.2 x height 230) | Set Content | Liquid Crystal Protective Film (Airless Smooth Touch Specification), Cushioning Sheet, Dust Removal Seal, Peel Type Seal, Cleaning Cloth, Spatula for Affixing Seal |
How can we improve?
How can we improve?