(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An "airless type" in which bubbles disappear with the passage of time
[Features]
· Double zipper type that can be opened in one stroke with its wide opening.
· Digital video camera case.
· Double zipper with a wide opening that can be opened in one stroke.
· Inner type that can be used inside a bag.
· Uses stretch materials with excellent cushioning.
· Uses raised fabric in the inner part of the case, which does not damage the video camera device.
· The video camera device can be easily stored by folding the cap.
· Detachable partition plate that can freely change an inner layout.
· Compact size that is easy for storage at home.
Product Type | For 2.7 inch | Material | PET (joint surface: silicon) | Size(mm) | W55×D0.13×H41 |
---|
How can we improve?
How can we improve?