(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cut precisely according to the screen size. Protects tablet LCD screen from scratches and dirt
Type | Film | Product Type | Anti-Bacterial Film (Glossy) | Classification | 11.6 inch (maximum) |
---|---|---|---|---|---|
External dimensions (WxDxH)(mm) | W210xD0.2xH297 | Material | Liquid Crystal Protective Film / Adhesive Surface: Silicone, Exterior: PET Urethane Sheet, Exterior Adhesive Surface: Acrylic Adsorbent, Outer Later: Urethane | Compatible Model | Tablet |
Set Content | LCD protection film (airless anti-bacterial specification, glossy), urethane sheet, dust collector seal, peeling seal, cleaning cloth |
Please check the type/dimensions/specifications of the part TB-FR116FLVAG in the Free Cut Film for Tablets series.
How can we improve?
How can we improve?