(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The soft tip means smooth operations.
[Features]
· Lightweight long type touch pen with aluminum material.
· Fits tightly to your finger with the pen tip closer.
· Smooth operation feeling with a soft silicone pen tip. This compact pen allows for more natural writing.
· Comes with a clip to make it easier to store in a penholder or chest pocket, and a replacement pen tip (silicone).
· Depending on the type of film, a rubbing sound may be generated during operation, and the reaction may worsen.
Color | Black | Size | Length 125 x pen diameter 8.4 mm | Compatible Model | Assorted tablet PCs and smartphones |
---|---|---|---|---|---|
Material/material | Pen tip: silicon rubber, main body: aluminum alloy |
Please check the type/dimensions/specifications of the part P-TPALBK in the Tablet PC Compatible Touchpen Long P-TPAL Series series.
How can we improve?
How can we improve?