(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Incoming call answering / call end / volume adjustment of the smartphone can be accessed at your fingertips.
[Features]
· Uses easy to handle flat cable that prevents entanglement.
· Stereo headphone that not only lets you listen to music, but make phone calls as well.
· The cable has a slider that prevents wobbling and entanglement of the headphones during storage
· Uses compact L plug for connection into the main unit. Includes 2 ear pads which increase comfort at the time of installation.
Color | Deep pink | Cord Length(m) | 1.2 (Y type) | How to Equip | Ear Plug Type |
---|---|---|---|---|---|
Sound system | Sealed Type | Plug | φ 3.5 mm 4-electrode mini plug (L type) | Driver Unit: Opening Diameter(mm) | Dynamic Type: φ9 |
Speaker Input Impedance(Ω) | 16 | Sound pressure sensitivity(dB/1mW) | 98 | Maximum Allowable Input(mW) | 8 |
Playback Frequency Bandwidth(Hz) | 20 to 20000 | Main Unit Dimensions (W × D × H)(mm) | 14x21x19 | Microphone Dimensions (W × D × H)(mm) | 8x7x33 |
Accessory | Earcaps (XS / S / M / L), Instruction Manual |
How can we improve?
How can we improve?