(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Dust-proof keyboard cover. Prevents the keyboard from getting soiled, aiding in clean usage.
[Features]
· Uses materials provided in antibacterial production, is extremely thin, and perfectly fits the keyboard.
· A "fully separate" type for a natural feel when typing.
· Highly resilient and tear-resistant, with excellent cold resistance and heat resistance.
· Use by covering the keyboard. (Dirt and dust-proof)
· Allows typing to be performed with the cover on.
· Prevents mistyping due to the infiltration of oil and water, enabling worry-free typing at job sites, etc.
[Applications]
· When you want to protect your personal computer by attaching a cover.
Part Number |
---|
PKB-DBR734 |
PKB-DE13 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Series | Number of Supported Models |
---|---|---|---|---|---|---|---|
฿ 642.04 | PC RELATION PC PERIPHERAL | 1 Piece(s) | Quote | Toshiba dynabook R734 series | 9 | ||
฿ 665.37 | PC RELATION PC PERIPHERAL | 1 Piece(s) | Quote | DELL | 1 |
Loading...
Color | Clear | Features | High Durability, Perfect Fit, Fault Prevention, Soft Touch, Anti-Bacterial Treatment | Material | Polyamide Resin |
---|
How can we improve?
How can we improve?