1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SATA III Compatible 3.5 Inch Internal Hard Disc LHD-DASAK2 Series (Part Number)

RELATION INNER STORAGE DEVICE

SATA III Compatible 3.5 Inch Internal Hard Disc LHD-DASAK2 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,445.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Faster system start and data back up

Part Number
LHD-D2000SAK2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,445.04

RELATION INNER STORAGE DEVICE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type HDD Size 3.5-inch Capacity 2TB
Number Of Rotations(rpm) 7200 Interface Serial ATA Ⅲ Dimension vertical(mm) 26.1
Dimension width(mm) 101.6 Dimension depth(mm) 147 Maximum Data Transfer Speed (I/F, Theoretical Value)(bps) 6G
Power consumption (Rated) 8W or less Installation direction Horizontal/vertical Connector Shape Serial ATA signal 7-pin, Serial ATA signal / power supply 15-pin
Green procurement method (February 2014 version) Corresponds To Accessory HD drive, mounting screws x4, software (CD-ROM), set-up guide, warranty (print set-up guide)