1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CD / DVD Zipper Cases (Holds 160) (Part Number)

STORAGE MEDIA CASE

CD / DVD Zipper Cases (Holds 160)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,085.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Square design that stands both vertically and horizontally.
· CD / DVD stylishly stores CD / DVD zipper case.

 
Part Number
CCD-H160WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,085.96

STORAGE MEDIA CASE 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color White Number of Sheets(Sheets) 160 Accommodated media CD/DVD
Main Body Material PP / Cotton Storage Part Material PP Nonwoven Fabric / PP Film Size (W x D x H)(mm) 292x72x308
Other specifications Stand Out Type, with Handle