(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· 5 mm slim case
· Compact storage slim Blu-ray / DVD / CD case.
Part Number |
---|
CCD-JSCSW10CR |
CCD-JSCSW50CBK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Pack number (Sheets) |
---|---|---|---|---|---|---|---|
฿ 424.82 | STORAGE MEDIA CASE | 1 Piece(s) | Quote | Clear | 10 | ||
฿ 1,299.82 | STORAGE MEDIA CASE | 1 Piece(s) | Quote | Clear Black | 50 |
Loading...
Number of Sheets(Sheets) | 2 | Accommodated media | Blu-ray/DVD/CD | Main Body Material | Polystyrene |
---|---|---|---|---|---|
Size (W x D x H)(mm) | 142x5.2x125 | Other specifications | Accommodates Jackets |
How can we improve?
How can we improve?