1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

K Type Color Aluminum Panel

K Type Color Aluminum Panel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 138.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose panel of color aluminum.
[Features]
· The acrylic-based and polyester-based coatings on one side provide weather resistance and enable post processing.
· The surface treatment of the material is A1100P and it is painted black.
[Applications]
· Since it has weather resistance, it can be used when post-processing is desired.

 
Part Number
K-11
K-112SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSW
(mm)
H
(mm)
t
(mm)

฿ 138.39

K COLOR ALUMINUM PANELS 1 Piece(s) 4 Day(s) 102001001

฿ 310.73

฿ 171.34

K COLOR ALUMINUM PANELS 1 Piece(s) Same day 103002001.5

Loading...

  1. 1

Basic Information

Material Aluminum Color specifications/surface treatment Black Material Aluminum
Note Includes single-sided transparent protective sheet