(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Subrack compatible with industrial computer standard VME.
[Features]
· A total of 48 models, including two types of widths, two types of heights, four types of depths, and three patters of the rear rail.
· A standard sub-rack with four frames (6U has five frames).
· Two types are available: a standard type that consists of only basic materials and a type with a handle and upper and lower covers.
· IEC60297 standard compliant.
Material | Aluminum | Dimension (Width)(mm) | 427.2 | Color | Silver |
---|---|---|---|---|---|
W(mm) | 427.2 | HP(mm) | 84 |
Please check the type/dimensions/specifications of the part NS133-43-25B in the NS Standard Sub-Rack series.
Part Number |
---|
NS133-43-20B |
NS133-43-20C |
NS133-43-20E |
NS133-43-25C |
NS133-43-25E |
NS133-43-31B |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Dimension (Height) (mm) | Dimension (Depth) (mm) | Rail pattern | H (mm) | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,212.44 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 203.3 | B Type | 132.5 | 203.3 | ||
฿ 5,504.00 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 203.3 | C Type | 132.5 | 203.3 | ||
฿ 5,212.44 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 203.3 | E Type | 132.5 | 203.3 | ||
฿ 6,064.77 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 247.3 | C Type | 132.5 | 247.3 | ||
฿ 6,017.15 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 247.3 | E Type | 132.5 | 247.3 | ||
฿ 6,611.81 | 1 Piece(s) | 4 Day(s) | 10 | 132.5 | 307.3 | B Type | 132.5 | 307.3 |
How can we improve?
How can we improve?