(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

System Racks

System racks are cabinets for storing devices such as control equipment and measuring instruments. These are used in factories or other locations where IT infrastructure, server rooms or robots are used. These parts not only protect from dust and offer excellent humidity protection, but the PC enclosure also prevents unauthorized access to enable secure work. Many sub racks are available that consist of a frame only and can be combined together for greater ease of use. They can be combined freely in the desired installation configuration and easily assembled with a plastic hammer. Lightweight and durable materials are used, such as aluminum and anodized materials. All the system racks provide space that makes work more efficient, and their designs are also popular.
Filter By
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 7 Day(s) or Less
  • 8 Day(s) or Less
23 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 3U 19-Inch Rack Mount Case, 425 x 425 x 128.6mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 3U 19-Inch Rack Mount Case, 425 x 425 x 128.6mm

    RS Pro

    Specifications
    Rack Units = 3U
    External Dimensions = 425 x 425 x 128.6mm
    External Height = 128.6 mm
    External Width = 425 mm
    External Depth = 425mm
    Colour = Black
    External Case Material = Aluminium, Extruded Aluminium
    Front Panel Material = Aluminium
    Mounting Type = Rack-Mount
    From: ฿ 11,055.43
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 1U 19-Inch Rack Mount Case, 335 x 425 x 39.6mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 1U 19-Inch Rack Mount Case, 335 x 425 x 39.6mm

    RS Pro

    Specifications
    Rack Units = 1U
    External Dimensions = 335 x 425 x 39.6mm
    External Height = 39.6 mm
    External Width = 425 mm
    External Depth = 335mm
    Colour = Black
    External Case Material = Aluminium, Extruded Aluminium
    Front Panel Material = Aluminium
    Mounting Type = Rack-Mount
    From: ฿ 7,274.95
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 3U 19-Inch Rack Mount Case, 133 x 483 x 350mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 3U 19-Inch Rack Mount Case, 133 x 483 x 350mm

    RS Pro

    Specifications
    Rack Units = 3U
    External Dimensions = 133 x 483 x 350mm
    External Height = 133 mm
    External Width = 483 mm
    External Depth = 350mm
    Colour = Black, Grey
    External Case Material = Aluminium, Steel
    Front Panel Material = Aluminium
    Standards Met = RoHS
    From: ฿ 8,730.83
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Case for Electronic Equipment ECN Series

    Case for Electronic Equipment ECN Series

    NITTO KOGYO

    A case for housing electronic circuits with a printed substrate built-in.

    [Features]
    · A case for housing electronic circuits with a printed substrate built-in.
    · The base (aluminum-made) can be moved upward and downward.
    · Since the top cover is removable, assembly and inspection of the internal equipment is easy.
    · Since the top cover is a protrusion type, the panel surface is easy to see.
    · The front surface and back surface are the same panel.
    From: ฿ 7,454.64
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Universal Unit Case

    Universal Unit Case

    NITTO KOGYO

    The body features steel construction and the handle is made from aluminum sectioned material.

    [Features]
    · The body features a steel construction and the handle is made from aluminum sectioned material.
    · Please use for housing control/operation devices and measurement/inspection equipment.
    · A screw assembled type for which processing inspection is easy.
    · Can be used as a desktop type of a rack mounted type
    From: ฿ 6,225.23
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NSH Sub-Rack with Handle

    NSH Sub-Rack with Handle

    TAKACHI ELECTRONICS ENCLOSURE

    NSH type subrack with handle
    [Features]
    · A sub-rack that includes a conduction cover with a handle.
    · Total of 36 models including two types of width, two types of height, three types of depth, and three rear rail patterns.
    · IEC60297 standard compliant.
    · Conduction countermeasures have been applied.
    [Applications]
    · Subrack compatible with industrial computer standard VME.
    From: ฿ 8,129.52
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO System Card Guide System Card Guide for Use with KM6-II Sub Rack System
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO System Card Guide System Card Guide for Use with KM6-II Sub Rack System【10 Pieces Per Package】

    RS Pro

    Specifications
    Type = System Card Guide
    For Use With = KM6-II Sub Rack System
    Material = Luranyl
    From: ฿ 776.12
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO 6U Server Cabinet, 203 x 502 x 300mm

    RS PRO 6U Server Cabinet, 203 x 502 x 300mm

    RS Pro

    Specifications
    Rack Units = 6U
    Type = Wall Mount
    External Height = 203 mm
    External Width = 502 mm
    External Depth = 300mm
    External Dimensions = 203 x 502 x 300mm
    Colour = Black
    External Case Material = Steel
    From: ฿ 5,955.00
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Unit case - MCA type

    Unit case - MCA type

    NITTO KOGYO

    [Features]
    · The handle and frame are integrated and it features a round design.
    · Please use for housing control operation devices and measurement inspection equipment.
    · A screw assembled type for which processing inspection is easy.
    · The plate thickness of the front panel can be changed (from t2.0 to t3.0 mm) to enable use as a desktop type of a rack mounted type.
    From: ฿ 10,014.44
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NS Standard Sub-Rack

    NS Standard Sub-Rack

    TAKACHI ELECTRONICS ENCLOSURE

    Subrack compatible with industrial computer standard VME.
    [Features]
    · A total of 48 models, including two types of widths, two types of heights, four types of depths, and three patters of the rear rail.
    · A standard sub-rack with four frames (6U has five frames).
    · Two types are available: a standard type that consists of only basic materials and a type with a handle and upper and lower covers.
    · IEC60297 standard compliant.
    From: ฿ 5,212.44
    Days to Ship: day to ship 4 Day(s)
    day to ship 4 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Aluminium Alloy Front Panel
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Aluminium Alloy Front Panel

    RS Pro

    From RS Pro, these Aluminium allow front panels are a perfect choice for your enclosure. These 19” panels are available in black or there is also an unpainted version if you are looking to colour it to your environment. All models are highly reliable and excellent quality.
    Etched 3 mm anodised panels to IEC297 Natural or black finish
    Various rack unit sizes
    From: ฿ 693.10
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Card & Module Guide
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Card & Module Guide【10 Pieces Per Package】

    RS Pro

    These components are for the easy-to-assemble KM6-II sub-rack system which meet the requirements of IEC297-3 and are ideal for applications where external vibration is a factor to be considered. They feature an 84HP (426mm) total useable width. Kits for EMC compatibility are available.
    Anti-vibration facility
    Secured to front tie bar using M2.5 x 5mm screws
    For standard Eurocards 1.6mm thick
    For Eurocard modules, rail thickness 1.6mm
    From: ฿ 590.53
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 1U 19-Inch Rack Mount Case Ventilated, 482.6 x 43.7 x 245mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 1U 19-Inch Rack Mount Case Ventilated, 482.6 x 43.7 x 245mm

    RS Pro

    Specifications
    Rack Units = 1U
    External Dimensions = 482.6 x 43.7 x 245mm
    External Height = 43.7 mm
    External Width = 482.6 mm
    External Depth = 245mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19
    From: ฿ 2,024.75
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 2U 19-Inch Rack Mount Case Ventilated, 482.6 x 88.1 x 335mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 2U 19-Inch Rack Mount Case Ventilated, 482.6 x 88.1 x 335mm

    RS Pro

    Specifications
    Rack Units = 2U
    External Dimensions = 482.6 x 88.1 x 335mm
    External Height = 88.1 mm
    External Width = 482.6 mm
    External Depth = 335mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19
    From: ฿ 2,648.35
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 2U 19-Inch Rack Mount Case, 88 x 483 x 350mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 2U 19-Inch Rack Mount Case, 88 x 483 x 350mm

    RS Pro

    Specifications
    Rack Units = 2U
    External Dimensions = 88 x 483 x 350mm
    External Height = 88 mm
    External Width = 483 mm
    External Depth = 350mm
    Colour = Grey
    External Case Material = Aluminium, Steel
    Front Panel Material = Aluminium
    Standards Met = RoHS
    From: ฿ 7,748.28
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 335mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 335mm

    RS Pro

    Specifications
    Rack Units = 3U
    External Dimensions = 482.6 x 132.6 x 335mm
    External Height = 132.6 mm
    External Width = 482.6 mm
    External Depth = 335mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19
    From: ฿ 7,504.57
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 425mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 425mm

    RS Pro

    Specifications
    Rack Units = 3U
    External Dimensions = 482.6 x 132.6 x 425mm
    External Height = 132.6 mm
    External Width = 482.6 mm
    External Depth = 425mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19
    From: ฿ 3,454.88
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 4U 19-Inch Rack Mount Case Ventilated, 482.6 x 177 x 425mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 4U 19-Inch Rack Mount Case Ventilated, 482.6 x 177 x 425mm

    RS Pro

    Specifications
    Rack Units = 4U
    External Dimensions = 482.6 x 177 x 425mm
    External Height = 177 mm
    External Width = 482.6 mm
    External Depth = 425mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Steel
    Series = PF-19
    From: ฿ 3,935.15
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 4U 19-Inch Rack Mount Case, 425 x 425 x 173mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 4U 19-Inch Rack Mount Case, 425 x 425 x 173mm

    RS Pro

    Specifications
    Rack Units = 4U
    External Dimensions = 425 x 425 x 173mm
    External Height = 173 mm
    External Width = 425 mm
    External Depth = 425mm
    Colour = Black
    External Case Material = Aluminium, Extruded Aluminium
    Front Panel Material = Aluminium
    Mounting Type = Rack-Mount
    From: ฿ 4,395.07
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO, 6U 19-Inch Rack Mount Case Ventilated, 266 x 482 x 465mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO, 6U 19-Inch Rack Mount Case Ventilated, 266 x 482 x 465mm

    RS Pro

    Specifications
    Rack Units = 6U
    External Dimensions = 266 x 482 x 465mm
    External Height = 266 mm
    External Width = 482 mm
    External Depth = 465mm
    Colour = Black
    Ventilated = Yes
    External Case Material = Aluminium, Steel
    Front Panel Material = Aluminium
    Standards Met = RoHS
    From: ฿ 11,364.08
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO 6U Server Cabinet, 366 x 600 x 400mm

    RS PRO 6U Server Cabinet, 366 x 600 x 400mm

    RS Pro

    Specifications
    Rack Units = 6U
    Type = Wall Mount
    External Height = 366 mm
    External Width = 600 mm
    External Depth = 400mm
    External Dimensions = 366 x 600 x 400mm
    Colour = Grey
    External Case Material = Steel
    From: ฿ 6,711.65
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    RS PRO 12U Server Cabinet, 621 x 600 x 400mm

    RS PRO 12U Server Cabinet, 621 x 600 x 400mm

    RS Pro

    Specifications
    Rack Units = 12U
    Type = Wall Mount
    External Height = 621 mm
    External Width = 600 mm
    External Depth = 400mm
    External Dimensions = 621 x 600 x 400mm
    Colour = Grey
    External Case Material = Steel
    From: ฿ 8,571.51
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Steel White Modular Shelving Wall Mount Bracket x 220mm
    Until 31/03/2024

    Sale
    Until 31/03/2024

    RS PRO Steel White Modular Shelving Wall Mount Bracket x 220mm【8 Pieces Per Package】

    RS Pro

    Specifications
    System = Modular Shelving
    Component Type = Wall Mount Bracket
    Load Capacity = 48kg
    Width = 220mm
    Material = Steel
    Colour = White
    From: ฿ 1,592.90
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
CAD
From
Days to Ship
Material
Dimension (Height)(mm)
Dimension (Width)(mm)
Dimension (Depth)(mm)
Color
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 3U 19-Inch Rack Mount Case, 425 x 425 x 128.6mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 1U 19-Inch Rack Mount Case, 335 x 425 x 39.6mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 3U 19-Inch Rack Mount Case, 133 x 483 x 350mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Case for Electronic Equipment ECN Series
You can add up to 6 items per a category to the compare list.
Universal Unit Case
You can add up to 6 items per a category to the compare list.
NSH Sub-Rack with Handle
You can add up to 6 items per a category to the compare list.
Sale
RS PRO System Card Guide System Card Guide for Use with KM6-II Sub Rack System
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
RS PRO 6U Server Cabinet, 203 x 502 x 300mm
You can add up to 6 items per a category to the compare list.
Unit case - MCA type
You can add up to 6 items per a category to the compare list.
NS Standard Sub-Rack
You can add up to 6 items per a category to the compare list.
Sale
Aluminium Alloy Front Panel
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Card & Module Guide
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 1U 19-Inch Rack Mount Case Ventilated, 482.6 x 43.7 x 245mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 2U 19-Inch Rack Mount Case Ventilated, 482.6 x 88.1 x 335mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 2U 19-Inch Rack Mount Case, 88 x 483 x 350mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 335mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 425mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 4U 19-Inch Rack Mount Case Ventilated, 482.6 x 177 x 425mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 4U 19-Inch Rack Mount Case, 425 x 425 x 173mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO, 6U 19-Inch Rack Mount Case Ventilated, 266 x 482 x 465mm
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
RS PRO 6U Server Cabinet, 366 x 600 x 400mm
You can add up to 6 items per a category to the compare list.
RS PRO 12U Server Cabinet, 621 x 600 x 400mm
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Steel White Modular Shelving Wall Mount Bracket x 220mm
Until 31/03/2024
Brand

RS Pro

RS Pro

RS Pro

NITTO KOGYO

NITTO KOGYO

TAKACHI ELECTRONICS ENCLOSURE

RS Pro

RS Pro

NITTO KOGYO

TAKACHI ELECTRONICS ENCLOSURE

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

RS Pro

Product Series

RS PRO, 3U 19-Inch Rack Mount Case, 425 x 425 x 128.6mm

RS PRO, 1U 19-Inch Rack Mount Case, 335 x 425 x 39.6mm

RS PRO, 3U 19-Inch Rack Mount Case, 133 x 483 x 350mm

Case for Electronic Equipment ECN Series

Universal Unit Case

NSH Sub-Rack with Handle

RS PRO System Card Guide System Card Guide for Use with KM6-II Sub Rack System【10 Pieces Per Package】

RS PRO 6U Server Cabinet, 203 x 502 x 300mm

Unit case - MCA type

NS Standard Sub-Rack

Aluminium Alloy Front Panel

Card & Module Guide【10 Pieces Per Package】

RS PRO, 1U 19-Inch Rack Mount Case Ventilated, 482.6 x 43.7 x 245mm

RS PRO, 2U 19-Inch Rack Mount Case Ventilated, 482.6 x 88.1 x 335mm

RS PRO, 2U 19-Inch Rack Mount Case, 88 x 483 x 350mm

RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 335mm

RS PRO, 3U 19-Inch Rack Mount Case Ventilated, 482.6 x 132.6 x 425mm

RS PRO, 4U 19-Inch Rack Mount Case Ventilated, 482.6 x 177 x 425mm

RS PRO, 4U 19-Inch Rack Mount Case, 425 x 425 x 173mm

RS PRO, 6U 19-Inch Rack Mount Case Ventilated, 266 x 482 x 465mm

RS PRO 6U Server Cabinet, 366 x 600 x 400mm

RS PRO 12U Server Cabinet, 621 x 600 x 400mm

RS PRO Steel White Modular Shelving Wall Mount Bracket x 220mm【8 Pieces Per Package】

CAD
  • 2D
  • 2D
  • 2D
  • 2D
  • 2D
From

฿ 11,055.43

Special Price

On Sale Until 31/03/2024

฿ 7,274.95

Special Price

On Sale Until 31/03/2024

฿ 8,730.83

Special Price

On Sale Until 31/03/2024

฿ 7,454.64

฿ 6,225.23

฿ 8,129.52

฿ 776.12

Special Price

On Sale Until 31/03/2024

฿ 5,955.00

฿ 10,014.44

฿ 5,212.44

฿ 693.10

Special Price

On Sale Until 31/03/2024

฿ 590.53

Special Price

On Sale Until 31/03/2024

฿ 2,024.75

Special Price

On Sale Until 31/03/2024

฿ 2,648.35

Special Price

On Sale Until 31/03/2024

฿ 7,748.28

Special Price

On Sale Until 31/03/2024

฿ 7,504.57

Special Price

On Sale Until 31/03/2024

฿ 3,454.88

Special Price

On Sale Until 31/03/2024

฿ 3,935.15

Special Price

On Sale Until 31/03/2024

฿ 4,395.07

Special Price

On Sale Until 31/03/2024

฿ 11,364.08

Special Price

On Sale Until 31/03/2024

฿ 6,711.65

฿ 8,571.51

฿ 1,592.90

Special Price

On Sale Until 31/03/2024

Days to Ship 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 4 Day(s) 7 Day(s) 8 Day(s) 7 Day(s) 4 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 7 Day(s) 8 Day(s) 8 Day(s) 7 Day(s)
Material---AluminumAluminumAluminum--AluminumAluminum-------------
Dimension (Height)(mm)---110 ~ 160149 ~ 249132.5 ~ 265.8--149 ~ 299132.5 ~ 265.8-------------
Dimension (Width)(mm)---250 ~ 430429427.2--429427.2-------------
Dimension (Depth)(mm)---200 ~ 300250 ~ 450250.3 ~ 370.4--250 ~ 450203.3 ~ 367.3-------------
Color---OliveLight Beige, OliveSilver--GreySilver-------------

Loading...

  1. 1

Related Categories to System Racks